ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9216 | 878 | 116 | 10210 | 1024 | 0 | 8 | 316 | 1348 |
Hwi application | 10176 | 990 | 136 | 11302 | 1024 | 0 | 8 | 340 | 1372 |
Clock application | 17472 | 1058 | 448 | 18978 | 1024 | 0 | 8 | 804 | 1836 |
Clock Object application | 17472 | 1058 | 480 | 19010 | 1024 | 0 | 8 | 836 | 1868 |
Swi application | 11616 | 1010 | 244 | 12870 | 1024 | 0 | 8 | 444 | 1476 |
Swi Object application | 11616 | 1014 | 288 | 12918 | 1024 | 0 | 8 | 500 | 1532 |
Task application | 20192 | 1094 | 680 | 21966 | 1024 | 1024 | 8 | 1036 | 3092 |
Task Object application | 20192 | 1098 | 728 | 22018 | 1024 | 1536 | 8 | 1116 | 3684 |
Semaphore application | 22752 | 1234 | 736 | 24722 | 1024 | 1536 | 8 | 1136 | 3704 |
Semaphore Object application | 22752 | 1238 | 756 | 24746 | 1024 | 1536 | 8 | 1160 | 3728 |
Default Configuration | 42336 | 6758 | 932 | 50026 | 4096 | 2048 | 4096 | 2748 | 12988 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 23296 | 1378 | 808 | 25482 | 1024 | 1536 | 4096 | 1208 | 7864 |
Dynamic Task application | 25472 | 1510 | 812 | 27794 | 1024 | 1536 | 4096 | 1220 | 7876 |
Dynamic Semaphore application | 26208 | 1634 | 812 | 28654 | 1024 | 1536 | 4096 | 1228 | 7884 |