ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 4204 | 1746 | 806 | 6756 | 4 | 0 | 0 | 1300 | 1304 |
Hwi application | 4812 | 1752 | 858 | 7422 | 4 | 0 | 0 | 1300 | 1304 |
Clock application | 7426 | 1800 | 1300 | 10526 | 4 | 0 | 0 | 1820 | 1824 |
Clock Object application | 7426 | 1800 | 1332 | 10558 | 4 | 0 | 0 | 1820 | 1824 |
Swi application | 5426 | 1764 | 956 | 8146 | 4 | 0 | 0 | 1428 | 1432 |
Swi Object application | 5426 | 1768 | 1004 | 8198 | 4 | 0 | 0 | 1428 | 1432 |
Task application | 8816 | 1830 | 1538 | 12184 | 4 | 1024 | 0 | 2076 | 3104 |
Task Object application | 8816 | 1834 | 1610 | 12260 | 4 | 1536 | 0 | 2204 | 3744 |
Semaphore application | 10060 | 1928 | 1636 | 13624 | 4 | 1536 | 0 | 2204 | 3744 |
Semaphore Object application | 10060 | 1932 | 1656 | 13648 | 4 | 1536 | 0 | 2204 | 3744 |
Default Configuration | 22124 | 11652 | 1702 | 35478 | 4 | 512 | 8198 | 5228 | 13942 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 11000 | 1974 | 1706 | 14680 | 4 | 1536 | 4102 | 2204 | 7846 |
Dynamic Task application | 12282 | 2134 | 1720 | 16136 | 4 | 1536 | 4102 | 2332 | 7974 |
Dynamic Semaphore application | 12636 | 2254 | 1734 | 16624 | 4 | 1536 | 4102 | 2332 | 7974 |