ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 10464 | 325 | 712 | 11501 | 1024 | 0 | 8 | 18376 | 19408 |
Hwi application | 10612 | 323 | 728 | 11663 | 1024 | 0 | 8 | 18412 | 19444 |
Clock application | 15556 | 393 | 1000 | 16949 | 1024 | 0 | 8 | 18880 | 19912 |
Clock Object application | 15556 | 393 | 1024 | 16973 | 1024 | 0 | 8 | 18912 | 19944 |
Swi application | 11472 | 345 | 776 | 12593 | 1024 | 0 | 8 | 18504 | 19536 |
Swi Object application | 11472 | 349 | 816 | 12637 | 1024 | 0 | 8 | 18560 | 19592 |
Task application | 17760 | 433 | 1176 | 19369 | 1024 | 1024 | 8 | 19116 | 21172 |
Task Object application | 17760 | 437 | 1224 | 19421 | 1024 | 1536 | 8 | 19192 | 21760 |
Semaphore application | 19672 | 537 | 1240 | 21449 | 1024 | 1536 | 8 | 19212 | 21780 |
Semaphore Object application | 19672 | 541 | 1256 | 21469 | 1024 | 1536 | 8 | 19232 | 21800 |
Default Configuration | 32136 | 6473 | 1504 | 40113 | 4096 | 2048 | 4096 | 20804 | 31044 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 19376 | 625 | 1296 | 21297 | 1024 | 1536 | 4096 | 19264 | 25920 |
Dynamic Task application | 20960 | 725 | 1304 | 22989 | 1024 | 1536 | 4096 | 19272 | 25928 |
Dynamic Semaphore application | 21484 | 849 | 1336 | 23669 | 1024 | 1536 | 4096 | 19280 | 25936 |