1 2 3 4 5 6 7 8 9
10 11 12 13
14
15 /*!
16 * ======== ti.sysbios.interfaces ========
17 * Contains all interface specifications.
18 *
19 * The I<mod>Support interfaces define "internal" interfaces used by the
20 * <mod> modules in their implementation. These interfaces simplify the
21 * process of porting to a new architecture; one only needs to implement
22 * the I<mod>Support interface to enable the full functionality of the
23 * ti.sysbios.<mod> module.
24 *
25 */
26 package ti.sysbios.interfaces [2,0,0,0] {
27 interface IHwi;
28 interface IPowerSupport;
29 interface ITaskSupport;
30 interface ITimer;
31 interface ITimerSupport;
32 interface IIntrinsicsSupport;
33 interface ICache;
34 interface ISettings;
35 }
36 37 38
39