XDCtools 3.61.00.16. Supported Targets (build host: Linux) |
Target Name (suffix) | rts Package | Code Gen Version | Required -D Options |
---|
compile | link |
---|
gnu.targets.Linux86_64 (86_64U) | gnu.targets.rts86U | 4.4.4 | 4.4.4 | -Dxdc_target_types__=gnu/targets/std.h -Dxdc_target_name__=Linux86_64 |
gnu.targets.Linux86_64 (86_64U) | gnu.targets.rts86U | 4.4.4 | 4.4.4 | -Dxdc_target_types__=gnu/targets/std.h -Dxdc_target_name__=Linux86_64 |
gnu.targets.arm.A15F (a15fg) | gnu.targets.arm.rtsv7A | 9.2.1 | 9.2.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=A15F |
gnu.targets.arm.A8F (a8fg) | gnu.targets.arm.rtsv7A | 9.2.1 | 9.2.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=A8F |
gnu.targets.arm.A9F (a9fg) | gnu.targets.arm.rtsv7A | 9.2.1 | 9.2.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=A9F |
gnu.targets.arm.GCArmv5T (v5T) | gnu.targets.arm.rtsv5T | 3.4.3 | 4.4.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=GCArmv5T |
gnu.targets.arm.GCArmv6 (v6) | gnu.targets.arm.rtsv6 | 4.3.2 | 4.4.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=GCArmv6 |
gnu.targets.arm.GCArmv7A (v7A) | gnu.targets.arm.rtsv7A | 4.3.2 | 4.4.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=GCArmv7A |
gnu.targets.arm.GCArmv7AF (v7AF) | gnu.targets.arm.rtsv7A | 4.7.3 | 4.7.3 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=GCArmv7AF |
gnu.targets.arm.M3 (m3g) | gnu.targets.arm.rtsv7M | 9.2.1 | 9.2.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=M3 |
gnu.targets.arm.M33F (m33fg) | gnu.targets.arm.rtsv8M | 9.2.1 | 9.2.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=M33F |
gnu.targets.arm.M4 (m4g) | gnu.targets.arm.rtsv7M | 9.2.1 | 9.2.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=M4 |
gnu.targets.arm.M4F (m4fg) | gnu.targets.arm.rtsv7M | 9.2.1 | 9.2.1 | -Dxdc_target_types__=gnu/targets/arm/std.h -Dxdc_target_name__=M4F |
iar.targets.arm.M3 (rm3) | iar.targets.arm.rts | 8.42.1 | 8.20.2 | -Dxdc_target_types__=iar/targets/arm/std.h -Dxdc_target_name__=M3 |
iar.targets.arm.M33 (rm33) | iar.targets.arm.rts | 8.42.1 | 8.20.2 | -Dxdc_target_types__=iar/targets/arm/std.h -Dxdc_target_name__=M33 |
iar.targets.arm.M4 (rm4) | iar.targets.arm.rts | 8.42.1 | 8.20.2 | -Dxdc_target_types__=iar/targets/arm/std.h -Dxdc_target_name__=M4 |
iar.targets.arm.M4F (rm4f) | iar.targets.arm.rts | 8.42.1 | 8.20.2 | -Dxdc_target_types__=iar/targets/arm/std.h -Dxdc_target_name__=M4F |
microsoft.targets.Win64 (64W) | microsoft.targets.rts | 19.00.24215 | 19.00.24215 | -Dxdc_target_types__=microsoft/targets/std.h -Dxdc_target_name__=Win64 |
microsoft.targets.Win64 (64W) | microsoft.targets.rts | 19.00.24215 | 19.00.24215 | -Dxdc_target_types__=microsoft/targets/std.h -Dxdc_target_name__=Win64 |
ti.targets.C28_float (28FP) | ti.targets.rts2800 | 18.12.0 | 18.12.1 | -Dxdc_target_types__=ti/targets/std.h -Dxdc_target_name__=C28_float |
ti.targets.C28_large (28L) | ti.targets.rts2800 | 18.12.0 | 18.12.1 | -Dxdc_target_types__=ti/targets/std.h -Dxdc_target_name__=C28_large |
ti.targets.C674 (674) | ti.targets.rts6000 | 7.4.17 | 8.3.2 | -Dxdc_target_types__=ti/targets/std.h -Dxdc_target_name__=C674 |
ti.targets.arm.clang.M3 (m3) | ti.targets.arm.rtsarm | 1.0.0 | 1.0.0 | -Dxdc_target_types__=ti/targets/arm/clang/std.h -Dxdc_target_name__=M3 |
ti.targets.arm.clang.M33F (m33f) | ti.targets.arm.rtsarm | 1.0.0 | 1.0.0 | -Dxdc_target_types__=ti/targets/arm/clang/std.h -Dxdc_target_name__=M33F |
ti.targets.arm.clang.M4 (m4) | ti.targets.arm.rtsarm | 1.0.0 | 1.0.0 | -Dxdc_target_types__=ti/targets/arm/clang/std.h -Dxdc_target_name__=M4 |
ti.targets.arm.clang.M4F (m4f) | ti.targets.arm.rtsarm | 1.0.0 | 1.0.0 | -Dxdc_target_types__=ti/targets/arm/clang/std.h -Dxdc_target_name__=M4F |
ti.targets.arm.elf.Arm9 (e9) | ti.targets.arm.rtsarm | 20.2.0 | 18.12.0 | -Dxdc_target_types__=ti/targets/arm/elf/std.h -Dxdc_target_name__=Arm9 |
ti.targets.arm.elf.M3 (em3) | ti.targets.arm.rtsarm | 20.2.0 | 18.12.0 | -Dxdc_target_types__=ti/targets/arm/elf/std.h -Dxdc_target_name__=M3 |
ti.targets.arm.elf.M4 (em4) | ti.targets.arm.rtsarm | 20.2.0 | 18.12.0 | -Dxdc_target_types__=ti/targets/arm/elf/std.h -Dxdc_target_name__=M4 |
ti.targets.arm.elf.M4F (em4f) | ti.targets.arm.rtsarm | 20.2.0 | 18.12.0 | -Dxdc_target_types__=ti/targets/arm/elf/std.h -Dxdc_target_name__=M4F |
ti.targets.arm.elf.R5F (er5f) | ti.targets.arm.rtsarm | 20.2.0 | 18.12.0 | -Dxdc_target_types__=ti/targets/arm/elf/std.h -Dxdc_target_name__=R5F |
ti.targets.arp32.elf.ARP32 (earp32) | ti.targets.arp32.rts | 1.0.2 | 1.0.9 | -Dxdc_target_types__=ti/targets/arp32/elf/std.h -Dxdc_target_name__=ARP32 |
ti.targets.arp32.elf.ARP32_far (earp32F) | ti.targets.arp32.rts | 1.0.2 | 1.0.9 | -Dxdc_target_types__=ti/targets/arp32/elf/std.h -Dxdc_target_name__=ARP32_far |
ti.targets.elf.C66 (e66) | ti.targets.rts6000 | 8.3.2 | 8.3.2 | -Dxdc_target_types__=ti/targets/elf/std.h -Dxdc_target_name__=C66 |
ti.targets.elf.C674 (e674) | ti.targets.rts6000 | 8.3.2 | 8.3.2 | -Dxdc_target_types__=ti/targets/elf/std.h -Dxdc_target_name__=C674 |
In addition to the 35 supported targets above, there are 16 experimental or deprecated targets included in this release. These targets may be incompatibly changed or removed in subsequent releases.
Target Name | Note |
gnu.targets.Linux86 | this target disabled generation of its docs,this target disabled generation of its docs |
gnu.targets.Mingw | this target disabled generation of its docs,this target disabled generation of its docs |
gnu.targets.MacOS86_64 | this target disabled generation of its docs,this target disabled generation of its docs |
gnu.targets.arm.A53F | this target disabled generation of its docs |
ti.targets.arm.elf.R4F | this target disabled generation of its docs |
ti.targets.arm.elf.R4Ft | this target disabled generation of its docs |
ti.targets.elf.C64P | this target disabled generation of its docs |
ti.targets.elf.C71 | this target disabled generation of its docs |
ti.targets.elf.C28_float | this target disabled generation of its docs |
ti.targets.C64P | this target disabled generation of its docs |
microsoft.targets.Net32 | no pre-built xdc.runtime is supplied for this target,no pre-built xdc.runtime is supplied for this target |
microsoft.targets.Win32 | no pre-built xdc.runtime is supplied for this target,no pre-built xdc.runtime is supplied for this target |
ti.targets.C28 | no pre-built xdc.runtime is supplied for this target |
ti.targets.C66 | no pre-built xdc.runtime is supplied for this target |
ti.targets.arm.clang.M33 | not configured for Linux testing |
ti.targets.arm.elf.R5Ft | not configured for Linux testing |