xdcprod-u33 This is the XDCtools product release tree. To clone, build, and release this tree: 0. clone via gentree cd $TREES/xdcprod gentree xdcprod-??? 1. edit imports.mak to use new (if any) import trees 2. if this is a Patch, Point or Major release: o update version.txt; e.g. change 3.10.00.00 to 3.10.01.45 o update src/docs/release_notes.html 3. SM-MAKE .clean; SM-MAKE .all-files > & Make.log & 4. release via reltree ============================================================== Product Release XDCtools 3.31.01.33 Component Trees auto-computed top-level imports used to build this tree: platformprod-f72 ps-b05 rov-i08 xdc-A71 xdcconfig-n21 xdceclipse-k19 xdctest-d09 xdctools-f61 ============================================================== ADDITIONS DELETIONS CHANGES ./imports.mak: auto-computed import differences between xdcprod-u32 and u33: xdcconfig-n20 | xdcconfig-n21 xdctest-d08 | xdctest-d09 MRS