1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    
    13    /*!
    14     *  ======== IM4.xdc ========
    15     *  Cortex M4 little endian thumb2 target
    16     */
    17    metaonly interface IM4 inherits ti.targets.arm.elf.IArm {
    18        override readonly config string isa         = "v7M4";
    19    
    20        override readonly config xdc.bld.ITarget.Module base = ti.targets.arm.Arm9;
    21    
    22        override config string platform   = "ti.platforms.stellaris:LM4FSXLH5BB:1";
    23    
    24        override readonly config xdc.bld.ITarget.Model model = {
    25            endian: "little",
    26            codeModel: "thumb2",
    27            shortEnums: true
    28        };
    29    
    30        override readonly config xdc.bld.ITarget2.Command lnk = {
    31            cmd:  "lnk470",
    32            opts: "--silicon_version=7M4 --strict_compatibility=on"
    33        };
    34    }
    35    /*
    36     *  @(#) ti.targets.arm.elf; 1, 0, 0,351; 10-8-2012 14:17:30; /db/ztree/library/trees/xdctargets/xdctargets-f38x/src/ xlibrary
    37    
    38     */
    39