package ti.platforms.load6x |
|
Platform package for the load6x platform
This package implements the interfaces (xdc.platform.IPlatform)
necessary to build and run executables on the sim6xxx platform.
[
more ... ]
package ti.platforms.load6x [1, 0, 1, 1] {
// Simulation-based Platform support for 6xxx platforms
}
DETAILS
This package implements the interfaces (xdc.platform.IPlatform)
necessary to build and run executables on the sim6xxx platform.
THROWS
XDCException exceptions are thrown for fatal errors. The following error
codes are reported in the exception message:
- ti.platfoms.load6x.LINK_TEMPLATE_ERROR
-
This error is raised when this platform cannot found the default
linker command template linkcmd.xdt in the build target's
package. When a target does not contain this file, the config
parameter xdc.cfg.Program.linkTemplate must be set.
generated on Tue, 16 Oct 2012 23:19:38 GMT