1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== package.xdc ========
    15     *
    16     */
    17    requires ti.catalog.c6000;
    18    requires ti.catalog.arm.cortexm3;
    19    requires ti.catalog.arm.cortexa8;
    20    requires ti.catalog.arp32;
    21    requires xdc.platform [1,0,1];
    22    
    23    /*!
    24     *  ======== ti.platforms.evmC6A8149 ========
    25     *  Platform package for the evmC6A8149 platform.
    26     *
    27     *  This package implements the interfaces (xdc.platform.IPlatform)
    28     *  necessary to build and run executables on the evmC6A8149 platform.
    29     *
    30     *  @a(Throws)
    31     *  `XDCException` exceptions are thrown for fatal errors. The following error
    32     *  codes are reported in the exception message:
    33     *  @p(dlist)
    34     *      -  `ti.platfoms.evmC6A8149.LINK_TEMPLATE_ERROR`
    35     *           This error is raised when this platform cannot found the default
    36     *           linker command template `linkcmd.xdt` in the build target's
    37     *           package. When a target does not contain this file, the config
    38     *           parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
    39     *  @p
    40     */
    41    package ti.platforms.evmC6A8149 [1,0,0] {
    42        module Platform;
    43    }
    44    /*
    45     *  @(#) ti.platforms.evmC6A8149; 1, 0, 0,10; 8-17-2012 22:15:02; /db/ztree/library/trees/platform/platform-n27x/src/
    46     */
    47