1 /* 2 * Copyright (c) 2012 by Texas Instruments and others. 3 * All rights reserved. This program and the accompanying materials 4 * are made available under the terms of the Eclipse Public License v1.0 5 * which accompanies this distribution, and is available at 6 * http://www.eclipse.org/legal/epl-v10.html 7 * 8 * Contributors: 9 * Texas Instruments - initial implementation 10 * 11 * */ 12 13 /* 14 * ======== Platform.xdc ======== 15 * This module implements xdc.IPlatform and defines configuration 16 * parameters that correspond to this platform's Cpu's, Board's, etc. 17 * 18 * The configuration parameters are initialized in this package's 19 * configuration script (package.cfg) and "bound" to the TCOM object 20 * model. Once they are part of the model, these parameters are 21 * queried by a program's configuration script. 22 * 23 * This particular platform has a single Cpu, and therefore, only 24 * declares a single CPU configuration object. Multi-CPU platforms 25 * would declare multiple Cpu configuration parameters (one per 26 * platform CPU). 27 * 28 */ 29 30 package ti.platforms.control28335; 31 32 metaonly module Platform inherits xdc.platform.IPlatform 33 { 34 readonly config xdc.platform.IPlatform.Board BOARD = { 35 id: "0", 36 boardName: "control28335", 37 boardFamily: "control28335", 38 boardRevision: null 39 }; 40 41 readonly config xdc.platform.IExeContext.Cpu CPU = { 42 id: "0", 43 clockRate: 150.0, 44 catalogName: "ti.catalog.c2800", 45 deviceName: "TMS320C28335", 46 revision: null 47 }; 48 49 instance: 50 51 override config string codeMemory = "L47SARAM"; 52 53 override config string dataMemory = "L03SARAM"; 54 55 override config string stackMemory = "L03SARAM"; 56 }; 57 /* 58 * @(#) ti.platforms.control28335; 1, 0, 0,184; 8-17-2012 22:13:49; /db/ztree/library/trees/platform/platform-n27x/src/ 59 */ 60