1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    import ti.catalog.msp430.peripherals.clock.IClock;
    13    
    14    /*!
    15     *  ======== WDT_A ========
    16     *  MSP430 Watchdog Timer A
    17     */
    18    metaonly module WDT_A inherits IWDT
    19    {
    20        create(IClock.Instance clock);
    21    
    22    instance:
    23    
    24        /*!
    25         *  ======== baseAddr ========
    26         *  Address of the peripheral's control register.
    27         *
    28         *  A peripheral's registers are commonly accessed through a structure
    29         *  that defines the offsets of a particular register from the lowest
    30         *  address mapped to a peripheral. That lowest address is specified by
    31         *  this parameter.
    32         */
    33        config UInt baseAddr;
    34    
    35        /*! @_nodoc */
    36        config IClock.Instance clock;
    37    }