1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * --/COPYRIGHT--*/
    12    /*!
    13     *  ======== Timer3_A2 ========
    14     *  MSP430 Timer3_A2 timer
    15     */
    16    metaonly module Timer3_A2 inherits ITimer_A {
    17    
    18    instance:
    19        /*! TA3CTL, Timer3_A2 Control Register */
    20        config TACTL_t TA3CTL = {
    21            TASSEL : TASSEL_0,
    22            ID : ID_0,    
    23            MC : MC_0,          
    24            TACLR : TACLR_OFF, 
    25            TAIE : TAIE_OFF,       
    26            TAIFG : TAIFG_OFF
    27        };
    28        
    29        /*! TA3CCTL0, Capture/Compare Control Register 0 */    
    30        config TACCTLx_t TA3CCTL0 = {
    31            CM : CM_0,
    32            CCIS : CCIS_0,
    33            SCS : SCS_OFF,
    34            SCCI : SCCI_OFF,
    35            CAP : CAP_OFF,
    36            OUTMOD : OUTMOD_0,
    37            CCIE : CCIE_OFF,
    38            CCI : CCI_OFF,
    39            OUT : OUT_OFF,
    40            COV : COV_OFF,
    41            CCIFG : CCIFG_OFF
    42        };
    43        
    44        /*! TA3CCTL1, Capture/Compare Control Register 1 */
    45        config TACCTLx_t TA3CCTL1 = {
    46            CM : CM_0,
    47            CCIS : CCIS_0,
    48            SCS : SCS_OFF,
    49            SCCI : SCCI_OFF,
    50            CAP : CAP_OFF,
    51            OUTMOD : OUTMOD_0,
    52            CCIE : CCIE_OFF,
    53            CCI : CCI_OFF,
    54            OUT : OUT_OFF,
    55            COV : COV_OFF,
    56            CCIFG : CCIFG_OFF
    57        };
    58        
    59        /*! TA3CCR0, Timer_A Capture/Compare Register 0 */
    60        config Bits16 TA3CCR0 = 0;
    61        /*! TA3CCR1, Timer_A Capture/Compare Register 1 */
    62        config Bits16 TA3CCR1 = 0;                         
    63    
    64        /*! Timer interrupt enables */
    65        config regIntVect_t interruptSource[3];
    66    
    67        /*! Determine if each Register needs to be forced set or not */
    68        readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
    69        [
    70            { register : "TA3CTL"   , regForceSet : false },
    71            { register : "TA3CCTL0" , regForceSet : false },
    72            { register : "TA3CCTL1" , regForceSet : false },
    73            { register : "TA3CCR0"  , regForceSet : false },
    74            { register : "TA3CCR1"  , regForceSet : false }
    75        ];
    76    }