1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    /*!
    13     *  ======== SD16_A ========
    14     *  MSP430F2xx Family SD16_A Module
    15     */
    16    metaonly module SD16_A inherits IADC {
    17    
    18         /*! SD16XDIVx Bits */
    19         enum SD16XDIV_t {
    20             SD16XDIV_0 = 0x000,  /*! Divide by 1 */
    21             SD16XDIV_1 = 0x200,  /*! Divide by 3 */
    22             SD16XDIV_2 = 0x400,  /*! Divide by 16 */
    23             SD16XDIV_3 = 0x800   /*! Divide by 48 */
    24         };
    25    
    26         /*! SD16LP Bit */
    27         enum SD16LP_t {
    28             SD16LP_OFF = 0x000,  /*! Low-power mode is disabled */
    29             SD16LP = 0x100       /*! Low-power mode is enabled. The maximum clock frequency for the SD16_A is reduced */
    30         };
    31    
    32         /*! SD16DIVx Bits */
    33         enum SD16DIV_t {
    34             SD16DIV_0 = 0x00,  /*! Divide by 1 */
    35             SD16DIV_1 = 0x40,  /*! Divide by 2 */
    36             SD16DIV_2 = 0x80,  /*! Divide by 4 */
    37             SD16DIV_3 = 0xC0   /*! Divide by 8 */
    38         };
    39    
    40         /*! SD16SSELx Bits */
    41         enum SD16SSEL_t {
    42             SD16SSEL_0 = 0x00,  /*! MCLK */
    43             SD16SSEL_1 = 0x10,  /*! SMCLK */
    44             SD16SSEL_2 = 0x20,  /*! ACLK */
    45             SD16SSEL_3 = 0x30   /*! External TACLK */
    46         };
    47    
    48         /*! SD16VMIDON Bit */
    49         enum SD16VMIDON_t {
    50             SD16VMIDON_OFF = 0x00,  /*! Off */
    51             SD16VMIDON = 0x08       /*! On */
    52         };
    53    
    54         /*! SD16REFON Bit */
    55         enum SD16REFON_t {
    56             SD16REFON_OFF = 0x00,  /*! Reference off */
    57             SD16REFON = 0x04       /*! Reference on */
    58         };
    59    
    60         /*! SD16OVIE Bit */
    61         enum SD16OVIE_t {
    62             SD16OVIE_OFF = 0x00,  /*! Overflow interrupt disabled */
    63             SD16OVIE = 0x02       /*! Overflow interrupt enabled */
    64         };
    65    
    66         /*! SD16BUFx Bits */
    67         enum SD16BUF_t {
    68             SD16BUF_0 = 0x0000,  /*! Buffer disabled */
    69             SD16BUF_1 = 0x2000,  /*! Slow speed/current */
    70             SD16BUF_2 = 0x4000,  /*! Medium speed/current */
    71             SD16BUF_3 = 0x6000   /*! High speed/current */
    72         };
    73    
    74         /*! SD16UNI Bit */
    75         enum SD16UNI_t {
    76             SD16UNI_OFF = 0x0000,  /*! Bipolar mode */
    77             SD16UNI = 0x10000      /*! Unipolar mode */
    78         };
    79    
    80         /*! SD16XOSR Bit */
    81         enum SD16XOSR_t {
    82             SD16XOSR_OFF = 0x000,  /*! Extended oversampling ratio. This bit, along with the SD16OSRx bits,
    83                                     * select the oversampling ratio. See SD16OSRx bit description for settings */
    84             SD16XOSR = 0x800       /*! Extended oversampling ratio. This bit, along with the SD16OSRx bits,
    85                                     * select the oversampling ratio. See SD16OSRx bit description for settings */
    86         };
    87    
    88         /*! SD16SNGL Bit */
    89         enum SD16SNGL_t {
    90             SD16SNGL_OFF = 0x000,  /*! Continuous conversion mode */
    91             SD16SNGL = 0x400       /*! Single conversion mode */
    92         };
    93    
    94         /*! SD16OSRx Bits */
    95         enum SD16OSR_t {
    96             SD16OSR_256 = 0x000, /*! SD16XOSR = 0 */
    97             SD16OSR_128 = 0x100, /*! SD16XOSR = 0 */
    98             SD16OSR_64 = 0x200,  /*! SD16XOSR = 0 */
    99             SD16OSR_32 = 0x300,  /*! SD16XOSR = 0 */
   100             SD16OSR_512 = 0x800, /*! SD16XOSR = 1 */
   101             SD16OSR_1024 = 0x900 /*! SD16XOSR = 1 */
   102         };
   103    
   104         /*! SD16LSBTOG Bit */
   105         enum SD16LSBTOG_t {
   106             SD16LSBTOG_OFF = 0x00,  /*! SD16LSBACC does not toggle with each SD16MEM0 read */
   107             SD16LSBTOG = 0x80       /*! SD16LSBACC toggles with each SD16MEM0 read */
   108         };
   109    
   110         /*! SD16LSBACC Bit */
   111         enum SD16LSBACC_t {
   112             SD16LSBACC_OFF = 0x00,  /*! SD16MEMx contains the most significant 16-bits of the conversion */
   113             SD16LSBACC = 0x40       /*! SD16MEMx contains the least significant 16-bits of the conversion */
   114         };
   115    
   116         /*! SD16OVIFG Bit */
   117         enum SD16OVIFG_t {
   118             SD16OVIFG_OFF = 0x00,  /*! No overflow interrupt pending */
   119             SD16OVIFG = 0x20       /*! Overflow interrupt pending */
   120         };
   121    
   122         /*! SD16DF Bit */
   123         enum SD16DF_t {
   124             SD16DF_OFF = 0x00,  /*! Offset binary */
   125             SD16DF = 0x10       /*! 2's complement */
   126         };
   127    
   128         /*! SD16IE Bit */
   129         enum SD16IE_t {
   130             SD16IE_OFF = 0x00,  /*! Disabled */
   131             SD16IE = 0x08       /*! Enabled */
   132         };
   133    
   134         /*! SD16IFG Bit */
   135         enum SD16IFG_t {
   136             SD16IFG_OFF = 0x00,  /*! No interrupt pending */
   137             SD16IFG = 0x04       /*! Interrupt pending */
   138         };
   139    
   140         /*! SD16SC Bit */
   141         enum SD16SC_t {
   142             SD16SC_OFF = 0x00,  /*! No conversino start */
   143             SD16SC = 0x02       /*! Start conversion */
   144         };
   145    
   146         /*! SD16INTDLYx Bits */
   147         enum SD16INTDLY_t {
   148             SD16INTDLY_0 = 0x00,  /*! Fourth sample causes interrupt */
   149             SD16INTDLY_1 = 0x40,  /*! Third sample causes interrupt */
   150             SD16INTDLY_2 = 0x80,  /*! Second sample causes interrupt */
   151             SD16INTDLY_3 = 0xC0   /*! First sample causes interrupt */
   152         };
   153    
   154         /*! SD16GAINx Bits */
   155         enum SD16GAIN_t {
   156             SD16GAIN_1 = 0x00,  /*! Multiply by 1 */
   157             SD16GAIN_2 = 0x08,  /*! Multiply by 2 */
   158             SD16GAIN_4 = 0x10,  /*! Multiply by 4 */
   159             SD16GAIN_8 = 0x18,  /*! Multiply by 8 */
   160             SD16GAIN_16 = 0x20,  /*! Multiply by 16 */
   161             SD16GAIN_32 = 0x28   /*! Multiply by 32 */
   162         };
   163    
   164         /*! SD16INCHx Bits */
   165         enum SD16INCH_t {
   166             SD16INCH_0 = 0x000,  /*! A0 */
   167             SD16INCH_1 = 0x001,  /*! A1 */
   168             SD16INCH_2 = 0x010,  /*! A2 */
   169             SD16INCH_3 = 0x011,  /*! A3 */
   170             SD16INCH_4 = 0x100,  /*! A4 */
   171             SD16INCH_5 = 0x101,  /*! A5 - (AVcc - AVss)/11 */
   172             SD16INCH_6 = 0x110,  /*! A6 - Temperature Sensor */
   173             SD16INCH_7 = 0x111   /*! A7 - Short PGA offset measurement */
   174         };
   175    
   176    
   177        /*! SD16_A Analog Enable Bit 7 */
   178        enum SD16AE7_t {
   179            SD16AE7_OFF = 0x0000,  /*! External input disabled. Negative inputs are internally connected to VSS. */
   180            SD16AE7     = 0x0080   /*! External input enabled */
   181        };
   182    
   183        /*! SD16_A Analog Enable Bit 6 */
   184        enum SD16AE6_t {
   185            SD16AE6_OFF = 0x0000,  /*! External input disabled. Negative inputs are internally connected to VSS. */
   186            SD16AE6     = 0x0040   /*! External input enabled */
   187        };
   188    
   189        /*! SD16_A Analog Enable Bit 5 */
   190        enum SD16AE5_t {
   191            SD16AE5_OFF = 0x0000,  /*! External input disabled. Negative inputs are internally connected to VSS. */
   192            SD16AE5     = 0x0020   /*! External input enabled */
   193        };
   194    
   195        /*! SD16_A Analog Enable Bit 4 */
   196        enum SD16AE4_t {
   197            SD16AE4_OFF = 0x0000,  /*! External input disabled. Negative inputs are internally connected to VSS. */
   198            SD16AE4     = 0x0010   /*! External input enabled */
   199        };
   200    
   201        /*! SD16_A Analog Enable Bit 3 */
   202        enum SD16AE3_t {
   203            SD16AE3_OFF = 0x0000,  /*! External input disabled. Negative inputs are internally connected to VSS. */
   204            SD16AE3     = 0x0008   /*! External input enabled */
   205        };
   206    
   207        /*! SD16_A Analog Enable Bit 2 */
   208        enum SD16AE2_t {
   209            SD16AE2_OFF = 0x0000,  /*! External input disabled. Negative inputs are internally connected to VSS. */
   210            SD16AE2     = 0x0004   /*! External input enabled */
   211        };
   212    
   213        /*! SD16_A Analog Enable Bit 1 */
   214        enum SD16AE1_t {
   215            SD16AE1_OFF = 0x0000,  /*! External input disabled. Negative inputs are internally connected to VSS. */
   216            SD16AE1     = 0x0002   /*! External input enabled */
   217        };
   218    
   219        /*! SD16_A Analog Enable Bit 0 */
   220        enum SD16AE0_t {
   221            SD16AE0_OFF = 0x0000,  /*! External input disabled. Negative inputs are internally connected to VSS. */
   222            SD16AE0     = 0x0001   /*! External input enabled */
   223        };
   224    
   225        /*! SD16_A Interrupt */
   226        enum SD16IV_SD16OVIFG_t {
   227            SD16IV_SD16OVIFG_OFF = 0x0000,  /*! No Interrupt pending */
   228            SD16IV_SD16OVIFG     = 0x0002   /*! SD16OVIFG */
   229        };
   230    
   231        /*! SD16_A SD16MEMx overflow */
   232        enum SD16IV_SD16MEM0_t {
   233            SD16IV_SD16MEM0_OFF = 0x0000,  /*! No Interrupt pending */
   234            SD16IV_SD16MEM0     = 0x0004   /*! SD16MEM0 SD16IFG */
   235        };
   236    
   237        /*! SD16CTL Register */
   238        struct SD16CTL_t {
   239            SD16XDIV_t SD16XDIV;     /*! SD16_A clock divider
   240                                      * 000 Divide by 1
   241                                      * 001 Divide by 3
   242                                      * 010 Divide by 16
   243                                      * 011 Divide by 48
   244                                      * 1xx Reserved */
   245            SD16LP_t SD16LP;         /*! Low power mode. This bit selects a reduced speed, reduced power mode
   246                                      * 0 Low-power mode is disabled
   247                                      * 1 Low-power mode is enabled. The maximum clock frequency for the
   248                                      *  SD16_A is reduced. */
   249            SD16DIV_t SD16DIV;       /*! SD16_A clock divider
   250                                      * 00 Divide by 1
   251                                      * 01 Divide by 2
   252                                      * 10 Divide by 4
   253                                      * 11 Divide by 8 */
   254            SD16SSEL_t SD16SSEL;     /*! SD16_A clock source select
   255                                      * 00 MCLK
   256                                      * 01 SMCLK
   257                                      * 10 ACLK
   258                                      * External TACLK */
   259            SD16VMIDON_t SD16VMIDON; /*! VMID buffer on
   260                                      * 0 Off
   261                                      * 1 On */
   262            SD16REFON_t SD16REFON;   /*! Reference generator on
   263                                      * 0 Reference off
   264                                      * 1 Reference on */
   265            SD16OVIE_t SD16OVIE;     /*! SD16_A overflow interrupt enable. The GIE bit must also be set to enable the
   266                                      * interrupt.
   267                                      * 0 Overflow interrupt disabled
   268                                      * 1 Overflow interrupt enabled */
   269        };
   270    
   271        /*! SD16CCTL0 Register */
   272        struct SD16CCTL0_t {
   273            SD16UNI_t SD16UNI;       /*! Unipolar mode select
   274                                      * 0 Bipolar mode
   275                                      * 1 Unipolar mode */
   276            SD16XOSR_t SD16XOSR;     /*! Extended oversampling ratio. This bit, along with the SD16OSRx bits,
   277                                      * select the oversampling ratio. See SD16OSRx bit description for settings. */
   278            SD16SNGL_t SD16SNGL;     /*! Single conversion mode select
   279                                      * 0 Continuous conversion mode
   280                                      * 1 Single conversion mode */
   281            SD16OSR_t SD16OSR;       /*! Oversampling ratio
   282                                      * When SD16XOSR = 0
   283                                      * 00 256
   284                                      * 01 128
   285                                      * 10 64
   286                                      * 11 32
   287                                      * When SD16XOSR = 1
   288                                      * 00 512
   289                                      * 01 1024
   290                                      * 10 Reserved
   291                                      * 11 Reserved */
   292            SD16LSBTOG_t SD16LSBTOG; /*! LSB toggle. This bit, when set, causes SD16LSBACC to toggle each time
   293                                      * the SD16MEM0 register is read.
   294                                      * 0 SD16LSBACC does not toggle with each SD16MEM0 read
   295                                      * 1 SD16LSBACC toggles with each SD16MEM0 read */
   296            SD16LSBACC_t SD16LSBACC; /*! LSB access. This bit allows access to the upper or lower 16-bits of the
   297                                      * SD16_A conversion result.
   298                                      * 0 SD16MEMx contains the most significant 16-bits of the conversion.
   299                                      * 1 SD16MEMx contains the least significant 16-bits of the conversion. */
   300            SD16OVIFG_t SD16OVIFG;   /*! SD16_A overflow interrupt flag
   301                                      * 0 No overflow interrupt pending
   302                                      * 1 Overflow interrupt pending */
   303            SD16DF_t SD16DF;         /*! SD16_A data format
   304                                      * 0 Offset binary
   305                                      * 1 2's complement */
   306            SD16IE_t SD16IE;         /*! SD16_A interrupt enable
   307                                      * 0 Disabled
   308                                      * 1 Enabled */
   309            SD16IFG_t SD16IFG;       /*! SD16_A interrupt flag. SD16IFG is set when new conversion results are
   310                                      * available. SD16IFG is automatically reset when the corresponding
   311                                      * SD16MEMx register is read, or may be cleared with software.
   312                                      * 0 No interrupt pending
   313                                      * 1 Interrupt pending */
   314            SD16SC_t SD16SC;         /*! SD16_A start conversion
   315                                      * 0 No conversion start
   316                                      * 1 Start conversion */
   317        };
   318    
   319        /*! SD16INCTL0 Register */
   320        struct SD16INCTL0_t {
   321            SD16INTDLY_t SD16INTDLY;  /*! Interrupt delay generation after conversion start. These bits select the
   322                                       * delay for the first interrupt after conversion start.
   323                                       * 00 Fourth sample causes interrupt
   324                                       * 01 Third sample causes interrupt
   325                                       * 10 Second sample causes interrupt
   326                                       * 11 First sample causes interrupt */
   327    
   328            SD16GAIN_t SD16GAIN;      /*! SD16_A preamplifier gain
   329                                       * 000 Multiply by 1
   330                                       * 001 Multiply by 2
   331                                       * 010 Multiply by 4
   332                                       * 011 Multiply by 8
   333                                       * 100 Multiply by 16
   334                                       * 101 Multiply by 32
   335                                       * 110 Reserved
   336                                       * 111 Reserved */
   337    
   338            SD16INCH_t SD16INCH;      /*! SD16_A channel differential pair input
   339                                       * 000 A0
   340                                       * 001 A1
   341                                       * 010 A2
   342                                       * 011 A3
   343                                       * 100 A4
   344                                       * 101 A5-- (AVCC -- AVSS) / 11
   345                                       * 110 A6 -- Temperature Sensor
   346                                       * 111 A7 -- Short for PGA offset measurement */
   347        };
   348    
   349        /*! SD16_A Analog Input Enable Register */
   350        struct SD16AE_t {
   351             SD16AE0_t SD16AE0; /*! SD16_A analog enable
   352                                 * 0 External input disabled. Negative inputs are internally connected to
   353                                 *   VSS.
   354                                 * 1 External input enabled */
   355             SD16AE1_t SD16AE1; /*! SD16_A analog enable
   356                                 * 0 External input disabled. Negative inputs are internally connected to
   357                                 *   VSS.
   358                                 * 1 External input enabled */
   359            SD16AE2_t SD16AE2; /*! SD16_A analog enable
   360                                * 0 External input disabled. Negative inputs are internally connected to
   361                                *   VSS.
   362                                * 1 External input enabled */
   363            SD16AE3_t SD16AE3; /*! SD16_A analog enable
   364                                * 0 External input disabled. Negative inputs are internally connected to
   365                                *   VSS.
   366                                * 1 External input enabled */
   367            SD16AE4_t SD16AE4; /*! SD16_A analog enable
   368                                * 0 External input disabled. Negative inputs are internally connected to
   369                                *   VSS.
   370                                * 1 External input enabled */
   371            SD16AE5_t SD16AE5; /*! SD16_A analog enable
   372                                * 0 External input disabled. Negative inputs are internally connected to
   373                                *   VSS.
   374                                * 1 External input enabled */
   375            SD16AE6_t SD16AE6; /*! SD16_A analog enable
   376                                * 0 External input disabled. Negative inputs are internally connected to
   377                                *   VSS.
   378                                * 1 External input enabled */
   379            SD16AE7_t SD16AE7; /*! SD16_A analog enable
   380                                * 0 External input disabled. Negative inputs are internally connected to
   381                                *   VSS.
   382                                * 1 External input enabled */
   383        };
   384    
   385    instance:
   386    
   387        /*! SD16CTL Register */
   388        config SD16CTL_t SD16CTL = {
   389            SD16XDIV    : SD16XDIV_0,
   390            SD16LP      : SD16LP_OFF,
   391            SD16DIV     : SD16DIV_0,
   392            SD16SSEL    : SD16SSEL_0,
   393            SD16VMIDON  : SD16VMIDON_OFF,
   394            SD16REFON   : SD16REFON_OFF,
   395            SD16OVIE    : SD16OVIE_OFF
   396        };
   397    
   398        /*! SD16CCTL0 Register */
   399        config SD16CCTL0_t SD16CCTL0 = {
   400            SD16UNI     : SD16UNI_OFF,
   401            SD16XOSR    : SD16XOSR_OFF,
   402            SD16SNGL    : SD16SNGL_OFF,
   403            SD16OSR     : SD16OSR_256,
   404            SD16LSBTOG  : SD16LSBTOG_OFF,
   405            SD16LSBACC  : SD16LSBACC_OFF,
   406            SD16OVIFG   : SD16OVIFG_OFF,
   407            SD16DF      : SD16DF_OFF,
   408            SD16IE      : SD16IE_OFF,
   409            SD16IFG     : SD16IFG_OFF,
   410            SD16SC      : SD16SC_OFF
   411        };
   412    
   413        /*! SD16INCTL0 Register */
   414        config SD16INCTL0_t SD16INCTL0 = {
   415            SD16INTDLY  : SD16INTDLY_0,
   416            SD16GAIN    : SD16GAIN_1,
   417            SD16INCH    : SD16INCH_0
   418        };
   419    
   420        /*! SD16AE Register */
   421        config SD16AE_t SD16AE = {
   422            SD16AE0 : SD16AE0_OFF,
   423            SD16AE1 : SD16AE1_OFF,
   424            SD16AE2 : SD16AE2_OFF,
   425            SD16AE3 : SD16AE3_OFF,
   426            SD16AE4 : SD16AE4_OFF,
   427            SD16AE5 : SD16AE5_OFF,
   428            SD16AE6 : SD16AE6_OFF,
   429            SD16AE7 : SD16AE7_OFF
   430        };
   431    
   432        /*! SD16IV Register */
   433        config Bits16 SD16IV = SD16IV_SD16OVIFG_OFF;
   434    
   435        /*! SD16MEM0 Register */
   436        config Bits16 SD16MEM0 = SD16IV_SD16MEM0_OFF;
   437    
   438        /*! ADC10 has 1 interrupt enable */
   439        config regIntVect_t interruptSource[2];
   440    
   441        /*! Determine if each Register needs to be forced set or not */
   442        readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
   443        [
   444            { register : "SD16CTL" , regForceSet : false },
   445            { register : "SD16CCTL0" , regForceSet : false },
   446            { register : "SD16INCTL0" , regForceSet : false },
   447            { register : "SD16AE" , regForceSet : false },
   448            { register : "SD16IV" , regForceSet : false },
   449            { register : "SD16MEM0" , regForceSet : false }
   450        ];
   451    }