1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C2811.xdc ========
    15     *
    16     */
    17    package ti.catalog.c2800;
    18    
    19    /*!
    20     *  ======== TMS320C2811 ========
    21     *  The C2811 device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is used
    24     *  by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly module TMS320C2811 inherits ITMS320C28xx
    27    {
    28    instance:
    29        override config string   cpuCoreRevision = "1.0";
    30    
    31        /*!
    32         *  ======== memMap ========
    33         *  The default memory map for this device
    34         */
    35       
    36        config xdc.platform.IPlatform.Memory memMap[string]  = TMS320C2812.memMap;
    37    };
    38    /*
    39     *  @(#) ti.catalog.c2800; 1, 0, 0, 0,401; 8-17-2012 22:13:25; /db/ztree/library/trees/platform/platform-n27x/src/
    40     */
    41