1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITI813X.xdc ========
    15     *
    16     */
    17    
    18    /*!
    19     *  ======== ITI813X ========
    20     *  An interface implemented by all TI813X devices
    21     *
    22     *  This interface is defined to factor common data about all TI813X type
    23     *  devices into a single place; they all have the same internal memory.
    24     */
    25    metaonly interface ITI813X inherits ti.catalog.ICpuDataSheet
    26    {
    27    instance:
    28        config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0;
    29    
    30        override config string cpuCore           = "v7A";
    31        override config string isa               = "v7A";
    32        override config string cpuCoreRevision   = "1.0";
    33        override config int    minProgUnitSize   = 1;
    34        override config int    minDataUnitSize   = 1;
    35        override config int    dataWordSize      = 4;
    36    
    37        /*!
    38         *  ======== memMap ========
    39         *  The memory map returned be getMemoryMap().
    40         */
    41        config xdc.platform.IPlatform.Memory memMap[string]  = [
    42            ["SRAM", {
    43                comment:    "On-Chip SRAM",
    44                name:       "SRAM",
    45                base:       0x402F0000,
    46                len:        0x10000,
    47                space:      "code/data",
    48                access:     "RWX"
    49            }],
    50            
    51            /* 
    52             * OCMC (On-chip RAM)
    53             * Size is 128K
    54             */
    55            ["OCMC", {
    56                name: "OCMC",
    57                base: 0x40300000, 
    58                len:  0x20000
    59            }],
    60        ];
    61    }
    62    /*
    63     *  @(#) ti.catalog.arm.cortexa8; 1, 0, 0,155; 8-17-2012 22:13:10; /db/ztree/library/trees/platform/platform-n27x/src/
    64     */
    65