1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 metaonly module OMAP5430 inherits ti.catalog.ICpuDataSheet
19 {
20 instance:
21 config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0;
22
23 override config string cpuCore = "v7A";
24 override config string isa = "v7A";
25 override config string cpuCoreRevision = "1.0";
26 override config int minProgUnitSize = 1;
27 override config int minDataUnitSize = 1;
28 override config int dataWordSize = 4;
29
30 /*!
31 * ======== memMap ========
32 * The memory map returned be getMemoryMap().
33 */
34 config xdc.platform.IPlatform.Memory memMap[string] = [
35 ["SRAM", {
36 comment: "On-Chip SRAM",
37 name: "SRAM",
38 base: 0x402F0000,
39 len: 0x00008000,
40 space: "code/data",
41 access: "RWX"
42 }],
43 ];
44 }
45 46 47
48