1    /* 
     2     *  Copyright (c) 2012 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * 
    12     */
    13    import xdc.bld.ITarget2;
    14    
    15    /*!
    16     *  ======== Qnx.xdc ========
    17     *  Embedded little endian ARM v7 Qnx target
    18     *
    19     *  This module defines an embedded target for Qnx on ARM.
    20     *
    21     */
    22    @TargetHeader("xdc/bld/stddefs.xdt")
    23    metaonly module Qnx inherits xdc.bld.ITarget2 {
    24        override readonly config string name                = "Qnx";
    25        override readonly config string os                  = "Qnx";
    26        override readonly config string suffix              = "qv7";
    27        override readonly config string isa                 = "v7A";
    28        override readonly config xdc.bld.ITarget.Model model= {
    29            endian: "little"
    30        };
    31    
    32        override readonly config string rts = "qnx.targets.arm.rts";
    33        override config string platform     = "host.platforms.arm";
    34    
    35        config String QNX_HOST = "";
    36        config String QNX_TARGET = "";
    37        config String QNX_CONFIGURATION = "";
    38        config String GCCVERS = "";
    39    
    40        override readonly config String stdInclude = "qnx/targets/arm/std.h";
    41    
    42        override readonly config ITarget2.Command cc = {
    43            cmd: "$(rootDir)/bin/qcc -Vgcc_ntoarmv7 -EL -c",
    44            opts: ""
    45        };
    46    
    47        override config ITarget2.Options ccOpts = {
    48    //        prefix: "-fPIC -Wunused",
    49            prefix: "",
    50            suffix: "-Dfar= "
    51        };
    52    
    53        override readonly config ITarget2.Command asm = {
    54            cmd: "$(rootDir)/bin/qcc -c -x assembler",
    55            opts: ""
    56        };
    57    
    58        override readonly config ITarget2.Command ar = {
    59            cmd: "$(rootDir)/bin/ntoarm-ar ",
    60            opts: "cr"
    61        };
    62    
    63        override readonly config ITarget2.Command lnk = {
    64            cmd: "$(rootDir)/bin/qcc -Vgcc_ntoarmv7 -EL ",
    65            opts: ""
    66        };
    67    
    68        override config ITarget2.Options lnkOpts = {
    69            prefix: "",
    70            suffix: ""
    71    //        suffix: "-Wl,-Map=$(XDCCFGDIR)/$@.map"
    72        };
    73    
    74        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
    75            t_IArg          : { size: 4, align: 4 },
    76            t_Char          : { size: 1, align: 1 },
    77            t_Double        : { size: 8, align: 4 },
    78            t_Float         : { size: 4, align: 4 },
    79            t_Fxn           : { size: 4, align: 4 },
    80            t_Int           : { size: 4, align: 4 },
    81            t_Int8          : { size: 1, align: 1 },
    82            t_Int16         : { size: 2, align: 2 },
    83            t_Int32         : { size: 4, align: 4 },
    84            t_Int64         : { size: 8, align: 4 },
    85            t_Long          : { size: 4, align: 4 },
    86            t_LDouble       : { size: 8, align: 4 },
    87            t_LLong         : { size: 8, align: 4 },
    88            t_Ptr           : { size: 4, align: 4 },
    89            t_Short         : { size: 2, align: 2 },
    90            t_Size          : { size: 4, align: 4 },
    91        };
    92    }
    93    /*
    94     *  @(#) qnx.targets.arm; 1, 0, 0,103; 10-8-2012 14:17:13; /db/ztree/library/trees/xdctargets/xdctargets-f38x/src/ xlibrary
    95    
    96     */
    97