1 2 3 4 5 6 7 8 9 10 11
12 /*!
13 * ======== ITarget ========
14 * A IAR extension to the base `xdc.bld.ITarget2` interface.
15 */
16 @TargetHeader("xdc/bld/stddefs.xdt")
17 metaonly interface ITarget inherits xdc.bld.ITarget2 {
18
19 override readonly config String rts = "iar.targets.msp430.rts";
20
21 override config string stdInclude = "iar/targets/msp430/std.h";
22
23 override config String platform = "ti.platforms.msp430:MSP430F5438:1";
24
25 config string binDir = "$(rootDir)/bin/";
26
27 /*!
28 * ======== ccOpts ========
29 * User configurable compiler options.
30 *
31 * Defaults:
32 * @p(dlist)
33 * -`--silent`
34 * Silent operation
35 * -`--diag_suppress`
36 * Pa050 complains about Unix EOL characters
37 * Go005 complains about function inlining
38 * @p
39 */
40 override config Options ccOpts = {
41 prefix: "--silent",
42 suffix: "--diag_suppress=Pa050,Go005"
43 };
44
45 /*!
46 * ======== asmOpts ========
47 * User configurable assembler options.
48 *
49 * Defaults:
50 * @p(dlist)
51 * -`-S`
52 * Silent operation
53 * @p
54 */
55 override config Options asmOpts = {
56 prefix: "-S",
57 suffix: ""
58 };
59
60 /*!
61 * ======== ar ========
62 * The command used to create an archive
63 */
64 override readonly config Command ar = {
65 cmd: "xar",
66 opts: ""
67 };
68
69 /*!
70 * ======== arOpts ========
71 * User configurable archiver options.
72 */
73 override config Options arOpts = {
74 prefix: "",
75 suffix: ""
76 };
77
78 /*!
79 * ======== xlib ========
80 * The command used to modify a library
81 *
82 * Defaults:
83 * @p(dlist)
84 * -`-c`
85 * run command line
86 * @p
87 */
88 readonly config Command xlib = {
89 cmd: "xlib",
90 opts: "-c"
91 };
92
93 /*!
94 * ======== xlibOpts ========
95 * User configurable xlib options.
96 *
97 * Defaults:
98 * @p(dlist)
99 * -`MAKE-LIBRARY`
100 * changes a module to library type
101 * @p
102 */
103 config Options xlibOpts = {
104 prefix: "",
105 suffix: "\"MAKE-LIBRARY $@\""
106 };
107
108 /*!
109 * ======== lnk ========
110 * The command used to link executables.
111 */
112 override readonly config Command lnk = {
113 cmd: "xlink",
114 opts: ""
115 };
116
117 /*!
118 * ======== lnkOpts ========
119 * User configurable linker options.
120 *
121 * Defaults:
122 * @p(dlist)
123 * -`-S`
124 * Silent operation
125 * -`-xens`
126 * Cross reference list generated in map file
127 * -`-l`
128 * Generates a map file
129 * -`-rt`
130 * Plugins in IAR debugger low level functions
131 * -`-e`
132 * Redirects function call to another function at link time
133 * -`-s`
134 * Program entry point
135 * @p
136 */
137 override config xdc.bld.ITarget2.Options lnkOpts = {
138 prefix: "-S",
139 suffix: "-xens -l $(XDCCFGDIR)/$@.map -rt -e_PrintfSmall=_Printf -e_ScanfSmall=_Scanf -s __program_start",
140 };
141
142 /*!
143 * ======== vers ========
144 * The command used to get the tool-chain to return a version number.
145 */
146 readonly config Command vers = {
147 cmd: "icc430",
148 opts: "-v"
149 };
150
151 /*!
152 * ======== extension ========
153 * The IAR assembly file extension recognised by this target.
154 */
155 override config Extension extensions[string] = [
156 [".asm", {suf: ".asm", typ: "asm"}],
157 [".c", {suf: ".c", typ: "c" }],
158 [".cpp", {suf: ".cpp", typ: "cpp"}],
159 [".cxx", {suf: ".cxx", typ: "cpp"}],
160 [".C", {suf: ".C", typ: "cpp"}],
161 [".cc", {suf: ".cc", typ: "cpp"}],
162 [".s43", {suf: ".s43", typ: "asm"}],
163 ];
164
165 override config String includeOpts = "";
166
167 /*!
168 * ======== cmdPrefix ========
169 * Prefix to put in front of each command
170 *
171 * This string is put in front of every Command before being passed to
172 * the shell for execution. This string can be used to run the compiler
173 * in emulation environments.
174 */
175 config String cmdPrefix = "";
176
177 /*!
178 * ======== alignDirectiveSupported ========
179 * The compiler supports an align directive.
180 */
181 override readonly config Bool alignDirectiveSupported = true;
182
183 }