1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 package ti.platforms.simDM420;
19
20 /*!
21 * ======== Platform ========
22 * Platform support for the simDM420
23 *
24 * This module implements xdc.platform.IPlatform and defines configuration
25 * parameters that correspond to this platform's Cpu's, Board's, etc.
26 *
27 * The configuration parameters are initialized in this package's
28 * configuration script (package.cfg) and "bound" to the TCOM object
29 * model. Once they are part of the model, these parameters are
30 * queried by a program's configuration script.
31 *
32 * This particular platform has a single Cpu, and therefore, only
33 * declares a single CPU configuration object. Multi-CPU platforms
34 * would declare multiple Cpu configuration parameters (one per
35 * platform CPU).
36 */
37 metaonly module Platform inherits xdc.platform.IPlatform
38 {
39 readonly config xdc.platform.IPlatform.Board BOARD = {
40 id: "0",
41 boardName: "simDM420",
42 boardFamily: "simDM420",
43 boardRevision: null,
44 };
45
46 readonly config xdc.platform.IExeContext.Cpu CPU = {
47 id: "0",
48 clockRate: 486.0,
49 catalogName: "ti.catalog.c6000",
50 deviceName: "TMS320CDM420",
51 revision: "",
52 };
53
54 instance:
55
56 override config string codeMemory = "IRAM";
57
58 override config string dataMemory = "IRAM";
59
60 override config string stackMemory = "IRAM";
61
62 63 64 65 66 67
68 config String l1PMode = "32k";
69
70 71 72 73 74 75
76 config String l1DMode = "32k";
77
78 79 80 81 82 83
84 config String l2Mode = "0k";
85 };
86 87 88
89