1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== package.xdc ========
    15     *
    16     */
    17    
    18    requires ti.catalog.c5500;
    19    
    20    /*!
    21     *  ======== ti.platforms.sdbTitan ========
    22     *  Platform package for the Titan (TNETV1050) board.
    23     *
    24     *  This package implements the interfaces (xdc.platform.IPlatform) necessary
    25     *  to build and run executables on the Titan SDB board.
    26     */
    27    package ti.platforms.sdbTitan [1,0,0] {
    28    //    module Platform;
    29    }
    30    /*
    31     *  @(#) ti.platforms.sdbTitan; 1, 0, 0,368; 8-17-2012 22:16:52; /db/ztree/library/trees/platform/platform-n27x/src/
    32     */
    33