1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     *  This module implements xdc.IPlatform and defines configuration
    16     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    17     *
    18     *  The configuration parameters are initialized in this package's
    19     *  configuration script (package.cfg) and "bound" to the TCOM object
    20     *  model.  Once they are part of the model, these parameters are
    21     *  queried by a program's configuration script.
    22     *
    23     *  This particular platform has a single Cpu, and therefore, only
    24     *  declares a single CPU configuration object.  Multi-CPU platforms
    25     *  would declare multiple Cpu configuration parameters (one per
    26     *  platform CPU).
    27     */
    28    
    29    package ti.platforms.ezdsp2808;
    30    
    31    metaonly module Platform inherits xdc.platform.IPlatform
    32    {
    33        readonly config xdc.platform.IPlatform.Board BOARD = {
    34            id:             "0",
    35            boardName:      "ezdsp2808",
    36            boardFamily:    "ezdsp2808",
    37            boardRevision:  null
    38        };
    39    
    40        readonly config xdc.platform.IExeContext.Cpu   CPU = {      
    41            id:             "0",
    42            clockRate:      100.0,
    43            catalogName:    "ti.catalog.c2800",
    44            deviceName:     "TMS320C2808",
    45            revision:       null
    46        };
    47        
    48    instance:
    49    
    50        override config string codeMemory = "H0SARAM";
    51        
    52        override config string dataMemory = "LSARAM";
    53    
    54        override config string stackMemory = "MSARAM";
    55    };
    56    /*
    57     *  @(#) ti.platforms.ezdsp2808; 1, 0, 0,370; 8-17-2012 22:16:24; /db/ztree/library/trees/platform/platform-n27x/src/
    58     */
    59