1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== package.xdc ========
    15     *
    16     */
    17    
    18    requires ti.catalog.c2800;
    19    requires xdc.platform [1,0,1];
    20    
    21    /*!
    22     *  ======== ti.platforms.control28335 ========
    23     *  Platform package for the 28335 control card.
    24     *
    25     *  This package implements the interfaces (xdc.platform.IPlatform)
    26     *  necessary to build and run executables on the 28335 controlCARD platform.
    27     */
    28    package ti.platforms.control28335 [1,0,0] {
    29        module Platform;
    30    }
    31    /*
    32     *  @(#) ti.platforms.control28335; 1, 0, 0,184; 8-17-2012 22:13:49; /db/ztree/library/trees/platform/platform-n27x/src/
    33     */
    34