1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * --/COPYRIGHT--*/
    12    /*!
    13     *  ======== ITimer_B ========
    14     *  MSP430 ITimer_B interface
    15     */
    16    metaonly interface ITimer_B inherits ITimer {
    17    
    18        enum TBCLGRP_t {
    19            TBCLGRP_0 = (0*0x100u),             /* */
    20            TBCLGRP_1 = (1*0x100u),             /* */
    21            TBCLGRP_2 = (2*0x100u),             /* */
    22            TBCLGRP_3 = 3*0x100u                /* */
    23        };
    24        
    25        enum CNTL_t {
    26            CNTL_0 = (0*0x100u),                /*! 16-bit, TBR(max) = 0FFFFh */
    27            CNTL_1 = (1*0x100u),                /*! 12-bit, TBR(max) = 0FFFh  */
    28            CNTL_2 = (2*0x100u),                /*! 10-bit, TBR(max) = 03FFh */
    29            CNTL_3 = 3*0x100u                   /*!  8-bit, TBR(max) = 0FFh */
    30        };
    31        
    32        enum TBSSEL_t {
    33            TBSSEL_0 = (0*0x100u),              /*! TBCLK */
    34            TBSSEL_1 = (1*0x100u),              /*! ACLK  */
    35            TBSSEL_2 = (2*0x100u),              /*! SMCLK */
    36            TBSSEL_3 = 3*0x100u                 /*! INCLK */
    37        };
    38        
    39        enum TBCLR_t {
    40            TBCLR_OFF = (0x0000),               /* Timer A counter clear */
    41            TBCLR = 0x0004                      /* Timer A counter clear */
    42        };
    43        
    44        enum TBIE_t {
    45            TBIE_OFF = (0x0000),                /* Timer A counter interrupt enable */
    46            TBIE     = 0x0002                   /* Timer A counter interrupt enable */
    47        };
    48        
    49        enum TBIFG_t {
    50            TBIFG_OFF = (0x000),                /* Timer A counter interrupt flag */
    51            TBIFG     = (0x0001)                /* Timer A counter interrupt flag */
    52        };
    53    
    54        enum MC_t {
    55            MC_0 = (0*0x10u),                   /*! Stop Mode */
    56            MC_1 = (1*0x10u),                   /*! Up Mode */
    57            MC_2 = (2*0x10u),                   /*! Continuous Mode */
    58            MC_3 = 3*0x10u                      /*! Up/Down Mode */
    59        };
    60        
    61        enum ID_t {
    62            ID_0 = (0*0x40u),                   /*! Divider - /1 */
    63            ID_1 = (1*0x40u),                   /*! Divider - /2 */
    64            ID_2 = (2*0x40u),                   /*! Divider - /4 */
    65            ID_3 = 3*0x40u                      /*! Divider - /8 */
    66        };
    67        
    68        enum CM_t {
    69            CM_0 = (0*0x4000u),                 /*! No Capture */
    70            CM_1 = (1*0x4000u),                 /*! Rising Edge */
    71            CM_2 = (2*0x4000u),                 /*! Falling Edge */
    72            CM_3 = 3*0x4000u                    /*! Both Edges */
    73        };
    74        
    75        enum CCIS_t {
    76            CCIS_0 = (0*0x1000u),               /*! CCIxA */
    77            CCIS_1 = (1*0x1000u),               /*! CCIxB */
    78            CCIS_2 = (2*0x1000u),               /*! GND */
    79            CCIS_3 = 3*0x1000u                  /*! Vcc */
    80        };
    81        
    82        enum SCS_t {
    83            SCS_OFF = (0x0000),                 /* Asynchronous Capture */
    84            SCS = 0x0800                        /* Sychronous Capture  */
    85        };
    86        
    87        enum CLLD_t {
    88            CLLD_0 = (0*0x1000u),               /* TBCLx loads on write to TBCCRx */
    89            CLLD_1 = (1*0x1000u),               /* TBCLx loads when TBR counts to 0 */
    90            CLLD_2 = (2*0x1000u),               /* TBCLx loads when TBR counts to 0 (up or continuous mode) */
    91            CLLD_3 = 3*0x1000u                  /* TBCLx loads when TBR counts to TBCLx */
    92        };
    93        
    94        enum SCCI_t {
    95            SCCI_OFF = (0x0000),                /* Latched capture signal (read) */
    96            SCCI = 0x0400                       /* Latched capture signal (read) */
    97        };
    98        
    99        enum CAP_t {
   100            CAP_OFF = (0x0000),                 /* Compare mode */
   101            CAP = 0x0100                        /* Capture mode */
   102        };
   103        
   104        enum CCIE_t {
   105            CCIE_OFF = (0x0000),                /* Capture/compare interrupt disable */
   106            CCIE = (0x0010)                     /* Capture/compare interrupt enable */
   107        };
   108    
   109        enum CCI_t {
   110            CCI_OFF = (0x0008),                 /* Capture input signal (read) */
   111            CCI = (0x0008)                      /* Capture input signal (read) */
   112        };
   113    
   114        enum OUT_t {
   115            OUT_OFF = (0x0000),                 /* PWM Output signal if output mode 0 */
   116            OUT = (0x0004)                      /* PWM Output signal if output mode 0 */
   117        };
   118        
   119        enum COV_t {
   120            COV_OFF = (0x0000),                 /* Capture/compare overflow flag */
   121            COV = (0x0002)                      /* Capture/compare overflow flag */
   122        };
   123    
   124        enum CCIFG_t {
   125            CCIFG_OFF = (0x0000),               /* Capture/compare interrupt flag */
   126            CCIFG = (0x0001)                    /* Capture/compare interrupt flag */
   127        };    
   128    
   129        enum OUTMOD_t {
   130            OUTMOD_0 = (0*0x20u),               /*! PWM output mode: 0 - OUT bit value */
   131            OUTMOD_1 = (1*0x20u),               /*! PWM output mode: 1 - Set */
   132            OUTMOD_2 = (2*0x20u),               /*! PWM output mode: 2 - PWM toggle/reset */
   133            OUTMOD_3 = (3*0x20u),               /*! PWM output mode: 3 - PWM set/reset */
   134            OUTMOD_4 = (4*0x20u),               /*! PWM output mode: 4 - Toggle */
   135            OUTMOD_5 = (5*0x20u),               /*! PWM output mode: 5 - Reset */
   136            OUTMOD_6 = (6*0x20u),               /*! PWM output mode: 6 - PWM toggle/set */
   137            OUTMOD_7 = 7*0x20u                  /*! PWM output mode: 7 - PWM reset/set */
   138        };
   139    
   140       /*!
   141        *  ======== TBCTL_t ========
   142        *  Timer_B Control Register
   143        *
   144        *  @see #TBCTL_t
   145        */
   146        struct TBCTL_t {
   147            TBCLGRP_t   TBCLGRP;    /*! TBCLx group
   148                                      *  00  Each TBCLx latch loads independently
   149                                      *  01  TBCL1+TBCL2 (TBCCR1 CLLDx bits control the update)
   150                                      *      TBCL3+TBCL4 (TBCCR3 CLLDx bits control the update)
   151                                      *      TBCL5+TBCL6 (TBCCR5 CLLDx bits control the update)
   152                                      *      TBCL0 independent
   153                                      *  10  TBCL1+TBCL2+TBCL3 (TBCCR1 CLLDx bits control the update)
   154                                      *      TBCL4+TBCL5+TBCL6 (TBCCR4 CLLDx bits control the update)
   155                                      *      TBCL0 independent
   156                                      *  11  TBCL0+TBCL1+TBCL2+TBCL3+TBCL4+TBCL5+TBCL6
   157                                      *      (TBCCR1 CLLDx bits control the update) */
   158            CNTL_t      CNTL;       /*! Counter Length
   159                                      *  00  16-bit, TBR(max) = 0FFFFh
   160                                      *  01  12-bit, TBR(max) = 0FFFh
   161                                      *  10  10-bit, TBR(max) = 03FFh
   162                                      *  11  8-bit, TBR(max) = 0FFh */
   163            TBSSEL_t    TBSSEL;     /*! Timer_B clock source select.
   164                                      *  00  TBCLK
   165                                      *  01  ACLK
   166                                      *  10  SMCLK
   167                                      *  11  Inverted TBCLK */
   168            ID_t        ID;         /*! Input divider. These bits select the divider for the input clock.
   169                                      *  00  /1
   170                                      *  01  /2
   171                                      *  10  /4
   172                                      *  11  /8 */
   173            MC_t        MC;         /*! Mode control. Setting MCx = 00h when Timer_B is not in use conserves
   174                                      * power.
   175                                      *  00  Stop mode: the timer is halted
   176                                      *  01  Up mode: the timer counts up to TBCL0
   177                                      *  10  Continuous mode: the timer counts up to the value set by CNTLx
   178                                      *  11  Up/down mode: the timer counts up to TBCL0 and down to 0000h */
   179            TBCLR_t     TBCLR;      /*! Timer_B clear. Setting this bit resets TBR, the clock divider, and the count
   180                                      * direction. The TBCLR bit is automatically reset and is always read as zero. */
   181            TBIE_t      TBIE;       /*! Timer_B interrupt enable. This bit enables the TBIFG interrupt request.
   182                                      *  0 Interrupt disabled
   183                                      *  1 Interrupt enabled */
   184            TBIFG_t     TBIFG;      /*! Timer_B interrupt flag.
   185                                      *  0 No interrupt pending
   186                                      *  1 Interrupt pending */
   187        }
   188        
   189        /* TBCCTLx */
   190        struct TBCCTLx_t {
   191            CM_t       CM;          /*! Capture mode
   192                                      *  00  No capture
   193                                      *  01  Capture on rising edge
   194                                      *  10  Capture on falling edge
   195                                      *  11  Capture on both rising and falling edges */
   196            CCIS_t     CCIS;        /*! Capture/compare input select. These bits select the TBCCRx input signal.
   197                                      * See the device-specific data sheet for specific signal connections.
   198                                      *  00  CCIxA
   199                                      *  01  CCIxB
   200                                      *  10  GND
   201                                      *  11  VCC */
   202            SCS_t      SCS;         /*! Synchronize capture source. This bit is used to synchronize the capture input
   203                                      * signal with the timer clock.
   204                                      *  0  Asynchronous capture
   205                                      *  1  Synchronous capture */
   206            CLLD_t     CLLD;        /*! Compare latch load. These bits select the compare latch load event.
   207                                      *  00  TBCLx loads on write to TBCCRx
   208                                      *  01  TBCLx loads when TBR counts to 0
   209                                      *  10  TBCLx loads when TBR counts to 0 (up or continuous mode)
   210                                      *      TBCLx loads when TBR counts to TBCL0 or to 0 (up/down mode)
   211                                      *  11  TBCLx loads when TBR counts to TBCLx */
   212            CAP_t      CAP;         /*! Capture mode
   213                                      *  0  Compare mode
   214                                      *  1  Capture mode */
   215            OUTMOD_t   OUTMOD;      /*! Output mode. Modes 2, 3, 6, and 7 are not useful for TBCL0 because EQUx
   216                                      * = EQU0.
   217                                      *  000  OUT bit value
   218                                      *  001  Set
   219                                      *  010  Toggle/reset
   220                                      *  011  Set/reset
   221                                      *  100  Toggle
   222                                      *  101  Reset
   223                                      *  110  Toggle/set
   224                                      *  111  Reset/set */
   225            CCIE_t     CCIE;        /*! Capture/compare interrupt enable. This bit enables the interrupt request of
   226                                      * the corresponding CCIFG flag.
   227                                      *  0  Interrupt disabled
   228                                      *  1  Interrupt enabled */
   229            CCI_t      CCI;         /*! Capture/compare input. The selected input signal can be read by this bit. */
   230            OUT_t      OUT;         /*! Output. For output mode 0, this bit directly controls the state of the output.
   231                                      *  0  Output low
   232                                      *  1  Output high */
   233            COV_t      COV;         /*! Capture overflow. This bit indicates a capture overflow occurred. COV must
   234                                      * be reset with software.
   235                                      *  0  No capture overflow occurred
   236                                      *  1  Capture overflow occurred */
   237            CCIFG_t    CCIFG;       /*! Capture/compare interrupt flag
   238                                      *  0  No interrupt pending
   239                                      *  1  Interrupt pending */
   240        }
   241    
   242    instance:
   243        
   244        /*! Timer_B TBCLK */
   245        config float TBCLK = 0;
   246    
   247        /*! Timer_B INCLK */
   248        config float INCLK = 0;
   249    }