1 2 3 4 5 6 7 8 9 10 11
12
13 /*!
14 * ======== IRTC ========
15 * MSP430 Real-Time Clock interface
16 */
17 metaonly interface IRTC inherits xdc.platform.IPeripheral {
18
19 /*!
20 * ======== ForceSetDefaultRegister_t ========
21 * Force Set Default Register
22 *
23 * Type to store if each register needs to be forced initialized
24 * even if the register is in default state.
25 *
26 * @see #ForceSetDefaultRegister_t
27 */
28 struct ForceSetDefaultRegister_t {
29 String register;
30 Bool regForceSet;
31 }
32
33 /*!
34 * ======== regIntVect_t ========
35 * Interrupt vector description
36 *
37 * Type to describe a single interrupt vector pin and all its possible
38 * configurations.
39 *
40 * @see #regIntVect_t
41 */
42 struct regIntVect_t {
43 String registerName;
44 String registerDescription;
45 String isrToggleString;
46 String priorityName;
47 Bool interruptEnable;
48 Bool interruptHandler;
49 Int priority;
50 }
51
52
53 instance:
54
55 }
56
57