1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    /*!
    13     *  ======== IComparator ========
    14     *  MSP430 IComparator interface
    15     */
    16    metaonly interface IComparator inherits xdc.platform.IPeripheral {
    17    
    18        /*! CAEX Bit */
    19        enum CAEX_t {
    20            CAEX_OFF = 0x0000,          /*! Disable CAEX bit */
    21            CAEX     = 0x0080           /*! Enable  CAEX bit */
    22        };
    23    
    24        /*! CARSEL Bit */
    25        enum CARSEL_t {
    26            CARSEL_OFF     = 0x0000,    /*! Disable CARSEL bit */
    27            CARSEL         = 0x0040     /*! Enable  CARSEL bit */
    28         };
    29    
    30         /*! CAREF Bit */
    31         enum CAREF_t {
    32             CAREF_0 = 0x0000,          /*! Reference Off */
    33             CAREF_1 = 0x0010,          /*! 0.25 * VCC */
    34             CAREF_2 = 0x0020,          /*! 0.50 * VCC */
    35             CAREF_3 = 0x0030           /*! Diode Reference */
    36         };
    37    
    38        /*! CAON Bit */
    39        enum CAON_t {
    40             CAON_OFF = 0x0000,         /*! Disable CAON bit */
    41             CAON = 0x0008              /*! Enable  CAON bit */
    42          };
    43    
    44        /*! CAIES Bit */
    45         enum CAIES_t {
    46             CAIES_OFF = 0x0000,        /*! Rising Edge */
    47             CAIES = 0x0004             /*! Falling Edge */
    48         };
    49    
    50         /*! CAIE Bit */
    51         enum CAIE_t {
    52             CAIE_OFF = 0x0000,         /*! Disable CAIE bit */
    53             CAIE = 0x0002              /*! Enable  CAIE bit */
    54         };
    55    
    56         /*! CAIFG Bit */
    57         enum CAIFG_t {
    58             CAIFG_OFF = 0x0000,        /*! Disable CAIFG bit */
    59             CAIFG = 0x0001             /*! Enable  CAIFG bit */
    60         };
    61    
    62         /*! CASHORT Bit */
    63         enum CASHORT_t {
    64             CASHORT_OFF = 0x0000,      /*! Disable CASHORT bit */
    65             CASHORT = 0x0080           /*! Enable  CASHORT bit */
    66         };
    67    
    68         /*! P2CA4 Bit */
    69         enum P2CA4_t {
    70             P2CA4_OFF = 0x0000,        /*! Disable P2CA4 bit */
    71             P2CA4 = 0x0040             /*! Enable  P2CA4 bit */
    72         };
    73    
    74          /*! P2CA3 Bit */
    75         enum P2CA3_t {
    76             P2CA3_OFF = 0x0000,        /*! Disable P2CA3 bit */
    77             P2CA3 = 0x0020             /*! Enable  P2CA3 bit */
    78         };
    79    
    80          /*! P2CA2 Bit */
    81         enum P2CA2_t {
    82             P2CA2_OFF = 0x0000,        /*! Disable P2CA2 bit */
    83             P2CA2 = 0x0010             /*! Enable  P2CA2 bit */
    84         };
    85    
    86          /*! P2CA1 Bit */
    87         enum P2CA1_t {
    88             P2CA1_OFF = 0x0000,        /*! Disable P2CA1 bit */
    89             P2CA1 = 0x0008             /*! Enable  P2CA1 bit */
    90         };
    91    
    92    
    93         /*! P2CA0 Bit */
    94         enum P2CA0_t {
    95             P2CA0_OFF = 0x0000,        /*! Disable P2CA0 bit */
    96             P2CA0 = 0x0004             /*! Enable  P2CA0 bit */
    97         };
    98    
    99         /*! CAF Bit */
   100         enum CAF_t {
   101             CAF_OFF = 0x0000,          /*! Disable CAF bit */
   102             CAF = 0x0002               /*! Enable  CAF bit */
   103         };
   104    
   105         /*! CAPD7 Bit */
   106         enum CAPD7_t {
   107             CAPD7_OFF = 0x0000,        /*! Disable CAPD7 bit */
   108             CAPD7 = 0x0001             /*! Enable  CAPD7 bit */
   109         };
   110    
   111         /*! CAPD6 Bit */
   112         enum CAPD6_t {
   113             CAPD6_OFF = 0x0000,        /*! Disable CAPD6 bit */
   114             CAPD6 = 0x0002             /*! Enable  CAPD6 bit */
   115         };
   116    
   117         /*! CAPD5 Bit */
   118         enum CAPD5_t {
   119             CAPD5_OFF = 0x0000,        /*! Disable CAPD5 bit */
   120             CAPD5 = 0x0004             /*! Enable  CAPD5 bit */
   121         };
   122    
   123         /*! CAPD4 Bit */
   124         enum CAPD4_t {
   125             CAPD4_OFF = 0x0000,        /*! Disable CAPD4 bit */
   126             CAPD4 = 0x0008             /*! Enable  CAPD4 bit */
   127         };
   128    
   129         /*! CAPD3 Bit */
   130         enum CAPD3_t {
   131             CAPD3_OFF = 0x0000,        /*! Disable CAPD3 bit */
   132             CAPD3 = 0x0010             /*! Enable  CAPD3 bit */
   133         };
   134    
   135         /*! CAPD2 Bit */
   136         enum CAPD2_t {
   137             CAPD2_OFF = 0x0000,        /*! Disable CAPD2 bit */
   138             CAPD2 = 0x0020             /*! Enable  CAPD2 bit */
   139         };
   140    
   141         /*! CAPD1 Bit */
   142         enum CAPD1_t {
   143             CAPD1_OFF = 0x0000,        /*! Disable CAPD1 bit */
   144             CAPD1 = 0x0040             /*! Enable  CAPD1 bit */
   145         };
   146    
   147         /*! CAPD0 Bit */
   148         enum CAPD0_t {
   149             CAPD0_OFF = 0x0000,        /*! Disable CAPD0 bit */
   150             CAPD0 = 0x0080             /*! Enable  CAPD0 bit */
   151         };
   152    
   153    
   154        /*!
   155        *  ======== ForceSetDefaultRegister_t ========
   156        *  Force Set Default Register
   157        *
   158        *  Type to store if each register needs to be forced initialized
   159        *  even if the register is in default state.
   160        *
   161        *  @see #ForceSetDefaultRegister_t
   162        */
   163        struct ForceSetDefaultRegister_t {
   164            String     register;
   165            Bool       regForceSet;
   166        }
   167    
   168        /*!
   169        *  ======== regIntVect_t ========
   170        *  Interrupt vector description
   171        *
   172        *  Type to describe a single interrupt vector pin and all its possible
   173        *  configurations.
   174        *
   175        *  @see #regIntVect_t
   176        */
   177        struct regIntVect_t {
   178            String                    registerName;
   179            String                    registerDescription;
   180            String                    isrToggleString;
   181            String                    priorityName;
   182            Bool                      interruptEnable;
   183            Bool                      interruptHandler;
   184            Int                       priority;
   185        }
   186    instance:
   187    
   188    }