1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12 import ti.catalog.msp430.peripherals.clock.IClock;
13
14 /*!
15 * Enhanced Univerisal Serial Communication Interface A0
16 */
17 metaonlymodule EUSCI_A0 inherits IEUSCI {
18
19 /*
20 * ======== create ========
21 */
22 create(IClock.Instance clock);
23
24 instance:
25 /*! @_nodoc */
26 config IClock.Instance clock;
27
28 /*!
29 * ======== baseAddr ========
30 * Address of the peripheral's control register.
31 *
32 * A peripheral's registers are commonly accessed through a structure
33 * that defines the offsets of a particular register from the lowest
34 * address mapped to a peripheral. That lowest address is specified by
35 * this parameter.
36 */
37 config UInt baseAddr;
38
39 /*! USI interrupt enables */
40 config regIntVect_t interruptSource[2];
41
42 /*! Determine if each Register needs to be forced set or not */
43 readonlyconfig ForceSetDefaultRegister_t forceSetDefaultRegister[] =
44 [
45 ];
46 }