1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12 /*!
13 * ======== ADC10_B ========
14 * MSP430 10-bit Analog to Digital Converter
15 */
16 metaonlymodule ADC10_B inherits IADC {
17
18 instance:
19 /*!
20 * ======== baseAddr ========
21 * Address of the peripheral's control register.
22 *
23 * A peripheral's registers are commonly accessed through a structure
24 * that defines the offsets of a particular register from the lowest
25 * address mapped to a peripheral. That lowest address is specified by
26 * this parameter.
27 */
28 config UInt baseAddr;
29
30 /*! Interrupt enables */
31 config regIntVect_t interruptSource[4];
32
33 /*! Determine if each Register needs to be forced set or not */
34 readonlyconfig ForceSetDefaultRegister_t forceSetDefaultRegister[] =
35 [
36 ];
37 }