1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== TMS320C6202 ========
21 * The C6202 device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is
24 * used by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly module TMS320C6202 inherits ITMS320C6x0x
27 {
28 override config xdc.platform.IPlatform.Memory memBlock[string] = [
29 ["IPRAM0", {
30 comment: "Internal Program memory map 0",
31 name: "IPRAM",
32 base: 0x1400000,
33 len: 0x0040000,
34 space: "code"
35 }],
36
37 ["IPRAM1", {
38 comment: "Internal Program memory map 1",
39 name: "IPRAM",
40 base: 0x0000000,
41 len: 0x0040000,
42 space: "code"
43 }],
44
45 ["IDRAM", {
46 comment: "Internal Data memory",
47 name: "IDRAM",
48 base: 0x80000000,
49 len: 0x00020000,
50 space: "data"
51 }],
52 ];
53
54 instance:
55 override config string cpuCore = "6200";
56 override config string isa = "62";
57 };
58 59 60
61