1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320C28xx.xdc ========
    15     */
    16    package ti.catalog.c2800;
    17    
    18    /*!
    19     *  ======== ITMS320C28xx ========
    20     *  An interface implemented by all TMS320C28xx devices.
    21     *
    22     *  This interface is defined to factor common data about this family into
    23     *  a single place; all TMS320C28xx devices extend this interface.
    24     */
    25    metaonly interface ITMS320C28xx inherits ti.catalog.ICpuDataSheet
    26    {
    27    instance:
    28        override config string   cpuCore        = "2800";
    29        override config string   isa            = "28";
    30    
    31        override config int     minProgUnitSize = 2;
    32        override config int     minDataUnitSize = 1;
    33        override config int     dataWordSize    = 2;
    34    };
    35    /*
    36     *  @(#) ti.catalog.c2800; 1, 0, 0, 0,401; 8-17-2012 22:13:25; /db/ztree/library/trees/platform/platform-n27x/src/
    37     */
    38