1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16
17 package microsoft.targets.arm;
18
19 /*!
20 * ======== WinCE.xdc ========
21 * Microsoft Windows Embedded "target" using the ARM compiler.
22 */
23
24 metaonly module WinCE inherits microsoft.targets.ITarget {
25
26 override readonly config string name = "WinCE";
27 override readonly config string os = "WindowsCE";
28 override readonly config string suffix = "v4TCE";
29 override readonly config string isa = "v4T";
30 override readonly config xdc.bld.ITarget.Model model = {
31 endian: "little"
32 };
33
34 override readonly config string stdInclude = "microsoft/targets/arm/std.h";
35 override readonly config string rts = "microsoft.targets.arm.rts";
36 override config string platform = "host.platforms.arm";
37 override config string execExt = ".exe";
38 override config bool strictANSI = false;
39
40 /*!
41 * ======== remoteInitScript ========
42 * @_nodoc
43 * Environment initialization script.
44 *
45 * When a WinCE compiler is invoked remotely, a script that initializes
46 * various environment variables must be run first.
47 */
48 config string remoteInitScript;
49
50 /*!
51 * ======== projectRoot ========
52 * Path to the project root of the selected OS configuration.
53 *
54 * This parameter specifies the absolute path to the root of an OS
55 * configuration within an OS design. OS configurations are located in
56 * the subdirectory 'Wince600' of your OS design directory. Each
57 * project root contains the batch file `PBInitEnv.bat`.
58 * This parameter determines where this target is searching for OS
59 * modules when linking an application.
60 */
61 config string projectRoot;
62
63 /*!
64 * ======== sysGenIsa ========
65 * @_nodoc
66 * Selected Arm architecture.
67 *
68 * This parameter defaults to ARMV4I.
69 */
70 config string sysGenIsa = "ARMV4I";
71
72 /*!
73 * ======== EntryPoint ========
74 * Entry point options
75 */
76 enum EntryPoint {
77 UNDEFINED, /*! -entry option is user specified */
78 mainCRTStartup, /*! for apps using SUBSYSTEM:CONSOLE, calls main */
79 WinMainCRTStartup, /*! for SUBSYSTEM:WINDOWS, calls WinMain */
80 _DllMainCRTStartup /*! for DLLS, calls DllMain */
81 };
82
83 /*!
84 * ======== entryPoint ========
85 * Define which function is called at startup
86 */
87 config EntryPoint entryPoint = mainCRTStartup;
88
89 /*!
90 * ======== path ========
91 * Path components added during execution of commands.
92 *
93 * The WinCE compiler DLLs are located in ?? subdirectory?
94 * The pdb DLL is located in ?? directory?
95 */
96 readonly config string path =
97 "$(rootDir)/sdk/bin/i386;$(rootDir)/sdk/bin/i386/arm";
98
99 /*!
100 * ======== ar ========
101 * The archiver command and all required options.
102 *
103 * 4001 warning warns that there are only libraries being supplied.
104 */
105 override readonly config xdc.bld.ITarget2.Command ar = {
106 cmd: "$(rootDir)/sdk/bin/i386/arm/link.exe -lib -nologo",
107 opts: "-ignore:4001"
108 };
109
110 /*!
111 * ======== cc ========
112 * The compile command and all required options.
113 */
114 override readonly config xdc.bld.ITarget2.Command cc = {
115 cmd: "$(rootDir)/sdk/bin/i386/arm/cl.exe -nologo -c",
116 opts: "-Gy -GF -D_CRT_SECURE_NO_DEPRECATE -D_USE_32BIT_TIME_T -DUNICODE -D_UNICODE -DUNDER_CE=600 -D_WIN32_WCE=0x600 -DWIN32 -DSTRICT -DARM -DARMV4I -D_ARM_ -DINTERNATIONAL -DINTLMSG_CODEPAGE=1252 -Zc:wchar_t- -Zc:forScope- -wd4867 -wd4430 -MT -U_MT -W3 /GR- -QRarch4T -DTHUMBSUPPORT -QRimplicit-import- -QRinterwork-return /GS"
117 };
118
119 /*!
120 * ======== asm ========
121 * The assemble command and all required options.
122 */
123 override readonly config xdc.bld.ITarget2.Command asm = {
124 cmd: "$(rootDir)/sdk/bin/i386/arm/armasm.exe -nologo",
125 opts: "-arch 4T"
126 };
127
128 /*!
129 * ======== lnk ========
130 * The linker command and all required options.
131 */
132 override readonly config xdc.bld.ITarget2.Command lnk = {
133 cmd: "$(rootDir)/sdk/bin/i386/arm/link -nologo",
134 opts: "-base:0x00010000 -MERGE:.rdata=.text -MERGE:.astart=.text -align:4096 -ignore:4001,4070,4078,4086,4089,4096,4099,4108,4229 /STACK:65536,4096 /LARGEADDRESSAWARE -incremental:no /opt:ref -SUBSYSTEM:WINDOWSCE,6.00"
135 };
136
137 /*!
138 * ======== ccOpts ========
139 * User modifiable default options.
140 */
141 override config xdc.bld.ITarget2.Options ccOpts = {
142 prefix: "",
143 suffix: ""
144 };
145
146 /*!
147 * ======== includeOpts ========
148 * User modifiable include paths.
149 */
150 override config string includeOpts = " ";
151
152 /*!
153 * ======== lnkOpts ========
154 * User modifiable linker options.
155 */
156 override config xdc.bld.ITarget2.Options lnkOpts = {
157 prefix: "-stack:65536,4096",
158 suffix: "-map:$(XDCCFGDIR)/$@.map -pdb:$(XDCCFGDIR)/$@.pdb -nodefaultlib"
159 };
160
161 /*!
162 * ======== profiles ========
163 * User modifiable default profiles.
164 */
165 override config xdc.bld.ITarget.OptionSet profiles[string] = [
166 ["debug", {
167 compileOpts: {
168 copts: "-Od -Z7",
169 defs: "-D_DEBUG, -DDEBUG",
170 },
171 linkOpts: "-debug -debugtype:cv,fixup coredll.lib corelibc.lib",
172 }],
173 ["release", {
174 compileOpts: {
175 copts: "-O2",
176 defs: "-DNDEBUG=1",
177 },
178 linkOpts: "coredll.lib corelibc.lib",
179 }],
180 ];
181
182 /*!
183 * ======== stdTypes ========
184 * @_nodoc
185 */
186 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
187 t_IArg : { size: 4, align: 4 },
188 t_Char : { size: 1, align: 1 },
189 t_Double : { size: 8, align: 8 },
190 t_Float : { size: 4, align: 4 },
191 t_Fxn : { size: 4, align: 4 },
192 t_Int : { size: 4, align: 4 },
193 t_Int8 : { size: 1, align: 1 },
194 t_Int16 : { size: 2, align: 2 },
195 t_Int32 : { size: 4, align: 4 },
196 t_Int64 : { size: 8, align: 8 },
197 t_Long : { size: 4, align: 4 },
198 t_LDouble : { size: 8, align: 8 },
199 t_Ptr : { size: 4, align: 4 },
200 t_Short : { size: 2, align: 2 },
201 t_Size : { size: 4, align: 4 },
202 };
203 }
204
205 206 207 208
209