1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12 /*
13 * ======== Platform.xdc ========
14 */
15
16 package host.platforms.PC;
17
18 /*!
19 * ======== Platform ========
20 * Native PC platform support
21 *
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * The configuration parameters are initialized in this package's
26 * configuration script (package.cfg) and "bound" to the TCOM object
27 * model. Once they are part of the model, these parameters are
28 * queried by a program's configuration script.
29 *
30 * This particular platform has a single Cpu, and therefore, only
31 * declares a single CPU configuration object. Multi-CPU platforms
32 * would declare multiple Cpu configuration parameters (one per
33 * platform CPU).
34 */
35
36 metaonlymodule Platform inherits xdc.platform.IPlatform
37 {
38 /*!
39 * ======== BOARD ========
40 * @_nodoc this structure (and CPU below) exists to satisfy the
41 * IPlatform interface requirements; these fields are largely
42 * unnecessary for host platforms.
43 */
44 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
45 id: "0",
46 boardName: "intel-x86",
47 boardFamily: "intel-x86",
48 boardRevision: null
49 };
50
51 /*!
52 * ======== CPU ========
53 * @_nodoc 54 */
55 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
56 id: "0",
57 clockRate: 1000.0,
58 catalogName: "host.platforms.PC",
59 deviceName: "Intel80586",
60 revision: "",
61 };
62
63 instance:
64 }
65 /*
66 * @(#) host.platforms.PC; 1, 0, 0,391; 9-20-2012 15:01:45; /db/ztree/library/trees/xdc/xdc-y36x/src/packages/
67 */
68