1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 *
12 */
13 requires xdc.bld;
14 requires gnu.targets;
15
16 /*!
17 * ======== gnu.targets.arm ========
18 * GCC-based code generation targets for Arm
19 *
20 * This package offers a generic support for different GNU Arm compilers.
21 * For the targets in this package, a user must set configuration parameter
22 * `LONGNAME` in `config.bld`. That parameter specifies the relative path to
23 * the compiler executable from the directory specified in `rootDir`.
24 *
25 * @a(Example) 26 * If a version 2007q3 of the CodeSourcery GNU toolchain for Arm is installed
27 * in C:/CodeSourcery/arm-2007q3, the following settings in `config.bld`
28 * configure `gnu.targets.arm.GCArmv6` target to use that toolchain:
29 * @p(code) 30 * var GCArmv6 = xdc.module("gnu.targets.arm.GCArmv6");
31 * GCArmv6.rootDir = "C:/CodeSourcery/arm-2007q3";
32 * GCArmv6.LONGNAME = "bin/arm-none-linux-gnueabi-gcc";
33 * @p 34 *
35 * @see gnu.targets.ITarget#LONGNAME
36 *
37 */
38 package gnu.targets.arm [1,0,0,0] {
39 module GCArmv5T, GCArmv6, GCArmv7A, M3, M4, M4F, A15;
40 module MVArm9, UCArm9;
41 }
42 /*
43 * @(#) gnu.targets.arm; 1, 0, 0, 0,427; 9-27-2012 15:05:28; /db/ztree/library/trees/xdctargets/xdctargets-f36x/src/ xlibrary
44 45 */
46