1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    requires ti.catalog.c6000;
    14    requires xdc.platform [1,0,1];
    15    
    16    /*!
    17     *  ======== ti.platforms.evmLM3S8962 ========
    18     *  Platform package for the evmLM3S8962 platform.
    19     *
    20     *  This package implements the interfaces (xdc.platform.IPlatform)
    21     *  necessary to build and run executables on the evmLM3S8962 platform.
    22     *
    23     *  @a(Throws)
    24     *  `XDCException` exceptions are thrown for fatal errors. The following error
    25     *  codes are reported in the exception message:
    26     *  @p(dlist)                            
    27     *      -  `ti.platfoms.evmLM3S8962.LINK_TEMPLATE_ERROR`
    28     *           This error is raised when this platform cannot found the default
    29     *           linker command template `linkcmd.xdt` in the build target's
    30     *           package. When a target does not contain this file, the config
    31     *           parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
    32     *  @p
    33     */
    34    package ti.platforms.evmLM3S8962 [1,0,0] {
    35        module Platform;
    36    }
    37    /*
    38     *  @(#) ti.platforms.evmLM3S8962; 1, 0, 0,135; 8-17-2012 22:15:47; /db/ztree/library/trees/platform/platform-n27x/src/
    39     */
    40