1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     */
    16    
    17    package ti.platforms.dsk5416;
    18    
    19    /*!
    20     *  ======== Platform ========
    21     *  Platform support for the dsk5416
    22     *
    23     *  This module implements xdc.platform.IPlatform and defines configuration
    24     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    25     *
    26     *  The configuration parameters are initialized in this package's
    27     *  configuration script (package.cfg) and "bound" to the TCOM object
    28     *  model.  Once they are part of the model, these parameters are
    29     *  queried by a program's configuration script.
    30     *
    31     *  This particular platform has a single Cpu, and therefore, only
    32     *  declares a single CPU configuration object.  Multi-CPU platforms
    33     *  would declare multiple Cpu configuration parameters (one per
    34     *  platform CPU).
    35     */
    36    metaonly module Platform inherits xdc.platform.IPlatform
    37    {
    38        readonly config xdc.platform.IPlatform.Board BOARD = {
    39            id:             "0",
    40            boardName:      "dsk5416",
    41            boardFamily:    "dsk5416",
    42            boardRevision:  null,
    43        };
    44        
    45        readonly config xdc.platform.IExeContext.Cpu CPU = {
    46            id:             "0",
    47            clockRate:      160.0,
    48            catalogName:    "ti.catalog.c5400",
    49            deviceName:     "TMS320C5416",
    50            revision:       "",
    51        };
    52    
    53    instance:
    54        /*
    55         *  ======== memTab ========
    56         */
    57        override readonly config xdc.platform.IPlatform.Memory
    58            externalMemoryMap[string] = [
    59                ["EPROG0", {name: "EPROG0", page: 0, base: 0x8000,  len: 0x7f80}],
    60                ["VECT",   {name: "VECT",   page: 0, base: 0xff80,  len: 0x80}],
    61                ["EPROG1", {name: "EPROG1", page: 1, base: 0x10000, len: 0x8000}],
    62                ["EPROG2", {name: "EPROG2", page: 1, base: 0x18000, len: 0x8000}],
    63            ];
    64    
    65        override config string codeMemory = "EPROG0";
    66        
    67        override config string dataMemory = "D_DARAM03";
    68    
    69        override config string stackMemory = "D_DARAM03";
    70    };
    71    /*
    72     *  @(#) ti.platforms.dsk5416; 1, 0, 0,373; 8-17-2012 22:13:55; /db/ztree/library/trees/platform/platform-n27x/src/
    73     */
    74