1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * --/COPYRIGHT--*/
    12    /*!
    13     *  ======== IFlash ========
    14     *  MSP430 IFlash interface
    15     */
    16    metaonly interface IFlash inherits xdc.platform.IPeripheral {
    17    
    18        enum FWKEY_t {
    19            FWKEY_OFF = 0x00,
    20            FWKEY = 0xA500
    21        };
    22    
    23        /*! Block write mode */
    24        enum BLKWRT_t {
    25            BLKWRT_OFF = (0x0000),              /*! Block-write mode is off */
    26            BLKWRT = 0x0080                     /*! Block-write mode is on */
    27        };
    28        
    29        /*! Write */
    30        enum WRT_t {
    31            WRT_OFF = (0x0000),                 /*! Write mode is off */
    32            WRT = 0x0040                        /*! Write mode is on */
    33        };
    34    
    35        /*! Enable Emergency Interrupt Exit */
    36        enum EEIEX_t {
    37            EEIEX_OFF = (0x0000),               /*! Exit interrupt disabled */
    38            EEIEX = 0x0010                      /*! Exit interrupt enabled */
    39        };
    40    
    41        /*! Enable Erase Interrupts */
    42        enum EEI_t {
    43            EEI_OFF = (0x0000),                 /*! Interrupts during segment erase disabled */
    44            EEI = 0x0008                        /*! Interrupts during segment erase enabled */
    45        };
    46    
    47        /*! Mass erase */
    48        enum MERAS_t {
    49            MERAS_OFF = (0x0000),               /*! Mass erase disabled */
    50            MERAS = 0x0004                      /*! Mass erase enabled */
    51        };
    52    
    53        /*! Erase */
    54        enum ERASE_t {
    55            ERASE_OFF = (0x0000),               /*! Erase disabled */
    56            ERASE = 0x0002                      /*! Erase enabled */
    57        };
    58          
    59        enum FSSEL_t {
    60            FSSEL_0 = 0x0000,                   /*! ACLK */
    61            FSSEL_1 = 0x0040,                   /*! MCLK  */
    62            FSSEL_2 = 0x0080                    /*! SMCLK */
    63         };
    64    
    65         /*! Flash controller clock divider bit 0 */
    66        enum FN0_t {
    67            FN0_OFF = (0x0000),                 /*! Flash controller clock divider bit 0 */
    68            FN0 = 0x0001                        /*! Flash controller clock divider bit 0 */
    69        };
    70        
    71        /*! Flash controller clock divider bit 1 */
    72        enum FN1_t {
    73            FN1_OFF = (0x0000),                 /*! Flash controller clock divider bit 1 */
    74            FN1 = 0x0002                        /*! Flash controller clock divider bit 1 */
    75        };
    76        
    77        /*! Flash controller clock divider bit 2 */
    78        enum FN2_t {
    79            FN2_OFF = (0x0000),                 /*! Flash controller clock divider bit 2 */
    80            FN2 = 0x0004                        /*! Flash controller clock divider bit 2 */
    81        };
    82        
    83        /*! Flash controller clock divider bit 3 */
    84        enum FN3_t {
    85            FN3_OFF = (0x0000),                 /*! Flash controller clock divider bit 3 */
    86            FN3 = 0x0008                        /*! Flash controller clock divider bit 3 */
    87        };
    88        
    89        /*! Flash controller clock divider bit 4 */
    90        enum FN4_t {
    91            FN4_OFF = (0x0000),                 /*! Flash controller clock divider bit 4 */
    92            FN4 = 0x0010                        /*! Flash controller clock divider bit 4 */
    93        };
    94        
    95        /*! Flash controller clock divider bit 5 */
    96        enum FN5_t {
    97            FN5_OFF = (0x0000),                 /*! Flash controller clock divider bit 5 */
    98            FN5 = 0x0020                        /*! Flash controller clock divider bit 5 */
    99        };
   100        
   101        /*! Operation failure */
   102        enum FAIL_t {
   103            FAIL_OFF = (0x0000),                /*! No failure */
   104            FAIL = 0x0080                       /*! Failure */
   105        };
   106    
   107        /*! SegmentA and Info lock */
   108        enum LOCKA_t {
   109            LOCKA_OFF = (0x0000),               /*! Segment A unlocked and all information memory is erased during a mass erase */
   110            LOCKA = 0x0040                      /*! Segment A locked and all information memory is protected from erasure during a mass erase */
   111        };
   112    
   113        /*! Emergency exit */
   114        enum EMEX_t {
   115            EMEX_OFF = (0x0000),                /*! No emergency exit */
   116            EMEX = 0x0020                       /*! Emergency exit */
   117        };
   118          
   119        /*! Lock */
   120        enum LOCK_t {
   121            LOCK_OFF = (0x0000),                /*! Unlocked */
   122            LOCK = 0x0010                       /*! Locked */
   123        };
   124    
   125        /*! Wait */
   126        enum WAIT_t {
   127            WAIT_OFF = (0x0000),                /*! The flash memory is not ready for the next byte/word write */
   128            WAIT = 0x0008                       /*! The flash memory is ready for the next byte/word write */
   129        };
   130        
   131        /*! Access violation interrupt flag */
   132        enum ACCVIFG_t {
   133            ACCVIFG_OFF = (0x0000),             /*! No interrupt pending */
   134            ACCVIFG = 0x0004                    /*! Interrupt pending */
   135        };
   136        
   137        /*! Flash security key violation */
   138        enum KEYV_t {
   139            KEYV_OFF = (0x0000),                /*! FCTLx password was written correctly */
   140            KEYV = 0x0002                       /*! FCTLx password was written incorrectly */
   141        };
   142        
   143        /*! Busy */
   144        enum BUSY_t {
   145            BUSY_OFF = (0x0000),                /*! Not Busy */
   146            BUSY = 0x0001                       /*! Busy */
   147        };
   148    
   149        /*!
   150        *  ======== ForceSetDefaultRegister_t ========
   151        *  Force Set Default Register
   152        *
   153        *  Type to store if each register needs to be forced initialized
   154        *  even if the register is in default state.
   155        *
   156        *  @see #ForceSetDefaultRegister_t
   157        */
   158        struct ForceSetDefaultRegister_t {
   159            String     register;
   160            Bool       regForceSet;
   161        }
   162        
   163        
   164    instance:
   165        /*! Max Flash Timing Generator Value from Datasheet */
   166        config UInt8 uMaxFtg;
   167        
   168        /*! Min Flash Timing Generator Value from Datasheet */
   169        config UInt8 uMinFtg;
   170        
   171    }