1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    import ti.catalog.msp430.peripherals.adc.ADC10 as ADC10;
    13    import ti.catalog.msp430.peripherals.comparator.IComparator as Comparator;
    14    import ti.catalog.msp430.peripherals.clock.BCSplus as BCSplus;
    15    
    16    /*!
    17     *  ======== GPIO for MSP430F21x2 ========
    18     *  MSP430 General Purpose Input Output Ports
    19     */
    20    metaonly module GPIO_MSP430F21x2 inherits IGPIO {
    21        /*!
    22         *  ======== create ========
    23         *  Create an instance of this peripheral. Use a customized
    24         *  init function so that we can get access to the ADC10,
    25         *  Comparator_A, and BCS+ instances.
    26         */
    27        create(ADC10.Instance adc10, Comparator.Instance comparator,
    28            BCSplus.Instance clock);
    29    
    30    instance:
    31        /*! @_nodoc */
    32        config ADC10.Instance adc10;
    33    
    34        /*! @_nodoc */
    35        config Comparator.Instance comparator;
    36    
    37        /*! @_nodoc */
    38        config BCSplus.Instance clock;
    39    
    40        /*! Define an array to describe all device pins. The 1st dimension
    41         *  denotes the port, the second the pin on that port. On an
    42         *  MSP430F21x2 device, there are 3 x 8 = 24 pins total.
    43         */
    44    
    45        /* TODO: This here should really be a module-wide feature, rather than an instance feature,
    46         * however due to limitations in XDCtools 3.21.0.0 the data is located here */
    47        /* TODO: For this device the config variable definition has been moved into the
    48         * corresponding XS file due to its size. This needs a more consistent solution. */
    49        config DevicePin_t devicePins[3][8];
    50    
    51        /*! Implementation of Device Pin Functional Configuration */
    52        override config DevicePinFunctionSetting_t devicePinSetting[3][8];
    53    
    54        /*! Determine if each Register needs to be forced set or not */
    55        readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
    56        [
    57            { register : "P1OUT" , regForceSet : true  },
    58            { register : "P1SEL" , regForceSet : false },
    59            { register : "P1SEL2", regForceSet : false },
    60            { register : "P1DIR" , regForceSet : false },
    61            { register : "P1REN" , regForceSet : false },
    62            { register : "P1IES" , regForceSet : true },
    63            { register : "P1IFG" , regForceSet : true },
    64            { register : "P1IE"  , regForceSet : false },
    65            { register : "P2OUT" , regForceSet : true  },
    66            { register : "P2SEL" , regForceSet : false },
    67            { register : "P2SEL2", regForceSet : false },
    68            { register : "P2DIR" , regForceSet : false },
    69            { register : "P2REN" , regForceSet : false },
    70            { register : "P2IES" , regForceSet : true },
    71            { register : "P2IFG" , regForceSet : true },
    72            { register : "P2IE"  , regForceSet : false },
    73            { register : "P3OUT" , regForceSet : true  },
    74            { register : "P3SEL" , regForceSet : false },
    75            { register : "P3DIR" , regForceSet : false },
    76            { register : "P3REN" , regForceSet : false },
    77        ];
    78    
    79        /*
    80         *  GPIO Digital I/O Registers
    81         *
    82         *  One GIPO instance defines the configuration of an entire,
    83         *  8-bit wide digital I/O port.
    84         */
    85    
    86        /*! Port 1 Output Register */
    87        config GpioBits8PxOut_t P1OUT = {
    88            Bit0        : BIT0_OFF,
    89            Bit1        : BIT1_OFF,
    90            Bit2        : BIT2_OFF,
    91            Bit3        : BIT3_OFF,
    92            Bit4        : BIT4_OFF,
    93            Bit5        : BIT5_OFF,
    94            Bit6        : BIT6_OFF,
    95            Bit7        : BIT7_OFF
    96        };
    97    
    98        /*! Port 1 Port Select Register */
    99        config GpioBits8PxSel_t P1SEL = {
   100            Bit0        : BIT0_OFF,
   101            Bit1        : BIT1_OFF,
   102            Bit2        : BIT2_OFF,
   103            Bit3        : BIT3_OFF,
   104            Bit4        : BIT4_OFF,
   105            Bit5        : BIT5_OFF,
   106            Bit6        : BIT6_OFF,
   107            Bit7        : BIT7_OFF
   108        };
   109    
   110        /*! Port 1 Port Select 2 Register */
   111        config GpioBits8PxSel_t P1SEL2 = {
   112            Bit0        : BIT0_OFF,
   113            Bit1        : BIT1_OFF,
   114            Bit2        : BIT2_OFF,
   115            Bit3        : BIT3_OFF,
   116            Bit4        : BIT4_OFF,
   117            Bit5        : BIT5_OFF,
   118            Bit6        : BIT6_OFF,
   119            Bit7        : BIT7_OFF
   120        };
   121    
   122        /*! Port 1 Direction Register */
   123        config GpioBits8PxDir_t P1DIR = {
   124            Bit0        : BIT0_OFF,
   125            Bit1        : BIT1_OFF,
   126            Bit2        : BIT2_OFF,
   127            Bit3        : BIT3_OFF,
   128            Bit4        : BIT4_OFF,
   129            Bit5        : BIT5_OFF,
   130            Bit6        : BIT6_OFF,
   131            Bit7        : BIT7_OFF
   132        };
   133    
   134        /*! Port 1 Resistor Enable Register */
   135        config GpioBits8PxRen_t P1REN = {
   136            Bit0        : BIT0_OFF,
   137            Bit1        : BIT1_OFF,
   138            Bit2        : BIT2_OFF,
   139            Bit3        : BIT3_OFF,
   140            Bit4        : BIT4_OFF,
   141            Bit5        : BIT5_OFF,
   142            Bit6        : BIT6_OFF,
   143            Bit7        : BIT7_OFF
   144        };
   145    
   146        /*! Port 2 Output Register */
   147        config GpioBits8PxOut_t P2OUT = {
   148            Bit0        : BIT0_OFF,
   149            Bit1        : BIT1_OFF,
   150            Bit2        : BIT2_OFF,
   151            Bit3        : BIT3_OFF,
   152            Bit4        : BIT4_OFF,
   153            Bit5        : BIT5_OFF,
   154            Bit6        : BIT6_OFF,
   155            Bit7        : BIT7_OFF
   156        };
   157    
   158        /*! Port 2 Port Select Register */
   159        config GpioBits8PxSel_t P2SEL = {
   160            Bit0        : BIT0_OFF,
   161            Bit1        : BIT1_OFF,
   162            Bit2        : BIT2_OFF,
   163            Bit3        : BIT3_OFF,
   164            Bit4        : BIT4_OFF,
   165            Bit5        : BIT5_OFF,
   166            Bit6        : BIT6,         /* POR default for all 2xx devices */
   167            Bit7        : BIT7          /* POR default for all 2xx devices */
   168        };
   169    
   170        /*! Port 2 Port Select 2 Register */
   171        config GpioBits8PxSel2_t P2SEL2 = {
   172            Bit0        : BIT0_OFF,
   173            Bit1        : BIT1_OFF,
   174            Bit2        : BIT2_OFF,
   175            Bit3        : BIT3_OFF,
   176            Bit4        : BIT4_OFF,
   177            Bit5        : BIT5_OFF,
   178            Bit6        : BIT6_OFF,
   179            Bit7        : BIT7_OFF
   180        };
   181    
   182        /*! Port 2 Direction Register */
   183        config GpioBits8PxDir_t P2DIR = {
   184            Bit0        : BIT0_OFF,
   185            Bit1        : BIT1_OFF,
   186            Bit2        : BIT2_OFF,
   187            Bit3        : BIT3_OFF,
   188            Bit4        : BIT4_OFF,
   189            Bit5        : BIT5_OFF,
   190            Bit6        : BIT6_OFF,
   191            Bit7        : BIT7_OFF
   192        };
   193    
   194        /*! Port 2 Resistor Enable Register */
   195        config GpioBits8PxRen_t P2REN = {
   196            Bit0        : BIT0_OFF,
   197            Bit1        : BIT1_OFF,
   198            Bit2        : BIT2_OFF,
   199            Bit3        : BIT3_OFF,
   200            Bit4        : BIT4_OFF,
   201            Bit5        : BIT5_OFF,
   202            Bit6        : BIT6_OFF,
   203            Bit7        : BIT7_OFF
   204        };
   205    
   206        /*! Port 3 Output Register */
   207        config GpioBits8PxOut_t P3OUT = {
   208            Bit0        : BIT0_OFF,
   209            Bit1        : BIT1_OFF,
   210            Bit2        : BIT2_OFF,
   211            Bit3        : BIT3_OFF,
   212            Bit4        : BIT4_OFF,
   213            Bit5        : BIT5_OFF,
   214            Bit6        : BIT6_OFF,
   215            Bit7        : BIT7_OFF
   216        };
   217    
   218        /*! Port 3 Port Select Register */
   219        config GpioBits8PxSel_t P3SEL = {
   220            Bit0        : BIT0_OFF,
   221            Bit1        : BIT1_OFF,
   222            Bit2        : BIT2_OFF,
   223            Bit3        : BIT3_OFF,
   224            Bit4        : BIT4_OFF,
   225            Bit5        : BIT5_OFF,
   226            Bit6        : BIT6_OFF,
   227            Bit7        : BIT7_OFF
   228        };
   229    
   230        /*! Port 3 Direction Register */
   231        config GpioBits8PxDir_t P3DIR = {
   232            Bit0        : BIT0_OFF,
   233            Bit1        : BIT1_OFF,
   234            Bit2        : BIT2_OFF,
   235            Bit3        : BIT3_OFF,
   236            Bit4        : BIT4_OFF,
   237            Bit5        : BIT5_OFF,
   238            Bit6        : BIT6_OFF,
   239            Bit7        : BIT7_OFF
   240        };
   241    
   242        /*! Port 3 Resistor Enable Register */
   243        config GpioBits8PxRen_t P3REN = {
   244            Bit0        : BIT0_OFF,
   245            Bit1        : BIT1_OFF,
   246            Bit2        : BIT2_OFF,
   247            Bit3        : BIT3_OFF,
   248            Bit4        : BIT4_OFF,
   249            Bit5        : BIT5_OFF,
   250            Bit6        : BIT6_OFF,
   251            Bit7        : BIT7_OFF
   252        };
   253    }