1 2 3 4 5 6 7 8 9 10 11
12 import ti.catalog.msp430.peripherals.clock.IClock;
13
14 /*!
15 * Universal Serial Communication Interface B0 I2C 2xx
16 */
17 metaonly module USCI_B0_I2C_2xx inherits IUSCI_B0_I2C {
18
19 20 21
22 create(IClock.Instance clock);
23
24 /*! Not-acknowledge interrupt enable */
25 enum UCNACKIE_t {
26 UCNACKIE_OFF = 0x00, /*! Interrupt disabled */
27 UCNACKIE = 0x80 /*! Interrupt enabled */
28 };
29
30 /*! Stop condition interrupt enable */
31 enum UCSTPIE_t {
32 UCSTPIE_OFF = 0x00, /*! Interrupt disabled */
33 UCSTPIE = 0x80 /*! Interrupt enabled */
34 };
35
36 /*! Start condition interrupt enable */
37 enum UCSTTIE_t {
38 UCSTTIE_OFF = 0x00, /*! Interrupt disabled */
39 UCSTTIE = 0x80 /*! Interrupt enabled */
40 };
41
42 /*! Arbitration lost interrupt enable */
43 enum UCALIE_t {
44 UCALIE_OFF = 0x00, /*! Interrupt disabled */
45 UCALIE = 0x80 /*! Interrupt enabled */
46 };
47
48 /*! USCI_Bx I2C Interrupt Enable Register */
49 struct UCBxI2CIE_t {
50 UCNACKIE_t UCNACKIE; /*! Not-acknowledge interrupt enable
51 * 0 Interrupt disabled
52 * 1 Interrupt enabled */
53 UCSTPIE_t UCSTPIE; /*! Stop condition interrupt enable
54 * 0 Interrupt disabled
55 * 1 Interrupt enabled */
56 UCSTTIE_t UCSTTIE; /*! Start condition interrupt enable
57 * 0 Interrupt disabled
58 * 1 Interrupt enabled */
59 UCALIE_t UCALIE; /*! Arbitration lost interrupt enable
60 * 0 Interrupt disabled
61 * 1 Interrupt enabled */
62 }
63
64 instance:
65 /*! @_nodoc */
66 config IClock.Instance clock;
67
68 /*! USCI_Bx I2C Interrupt Enable Register */
69 config UCBxI2CIE_t UCB0I2CIE = {
70 UCNACKIE : UCNACKIE_OFF,
71 UCSTPIE : UCSTPIE_OFF,
72 UCSTTIE : UCSTTIE_OFF,
73 UCALIE : UCALIE_OFF,
74 };
75
76 /*!
77 * ======== setUCNACKIE ========
78 * Sets UCNACKIE bit
79 *
80 * @see #setUCNACKIE
81 */
82 Bool setUCNACKIE(Bool set);
83
84 /*!
85 * ======== getUCNACKIE ========
86 * Gets UCNACKIE bit
87 *
88 * @see #getUCNACKIE
89 */
90 Bool getUCNACKIE();
91
92 /*!
93 * ======== setUCSTPIE ========
94 * Sets UCSTPIE bit
95 *
96 * @see #setUCSTPIE
97 */
98 Bool setUCSTPIE(Bool set);
99
100 /*!
101 * ======== getUCSTPIE ========
102 * Gets UCSTPIE bit
103 *
104 * @see #getUCSTPIE
105 */
106 Bool getUCSTPIE();
107
108 /*!
109 * ======== setUCSTTIE ========
110 * Sets UCSTTIE bit
111 *
112 * @see #setUCSTTIE
113 */
114 Bool setUCSTTIE(Bool set);
115
116 /*!
117 * ======== getUCSTTIE ========
118 * Gets UCSTTIE bit
119 *
120 * @see #getUCSTTIE
121 */
122 Bool getUCSTTIE();
123
124 /*!
125 * ======== setUCALIE ========
126 * Sets UCALIE bit
127 *
128 * @see #setUCALIE
129 */
130 Bool setUCALIE(Bool set);
131
132 /*!
133 * ======== getUCALIE ========
134 * Gets UCALIE bit
135 *
136 * @see #getUCALIE
137 */
138 Bool getUCALIE();
139
140 /*! USCI_B0 I2C interrupt enables */
141 config regIntVect_t interruptSource[4];
142
143 /*! Determine if each Register needs to be forced set or not */
144 readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
145 [
146 { register : "UCB0CTL0" , regForceSet : false },
147 { register : "UCB0CTL1" , regForceSet : false },
148 { register : "UCB0BR0" , regForceSet : false },
149 { register : "UCB0BR1" , regForceSet : false },
150 { register : "UCB0STAT" , regForceSet : false },
151 { register : "UCB0RXBUF" , regForceSet : false },
152 { register : "UCB0TXBUF" , regForceSet : false },
153 { register : "UCB0I2COA" , regForceSet : false },
154 { register : "UCB0I2CSA" , regForceSet : false },
155 { register : "UCB0I2CIE" , regForceSet : false }
156 ];
157 }