1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    import ti.catalog.msp430.peripherals.clock.IClock;
    13    
    14    /*!
    15     * Enhanced Univerisal Serial Communication Interface B0
    16     */
    17    metaonly module EUSCI_B0 inherits IEUSCI {
    18    
    19        /*
    20         *  ======== create ========
    21         */
    22        create(IClock.Instance clock);
    23    
    24    instance:
    25        /*! @_nodoc */
    26        config IClock.Instance clock;
    27    
    28        /*!
    29         *  ======== baseAddr ========
    30         *  Address of the peripheral's control register.
    31         *
    32         *  A peripheral's registers are commonly accessed through a structure
    33         *  that defines the offsets of a particular register from the lowest
    34         *  address mapped to a peripheral. That lowest address is specified by
    35         *  this parameter.
    36         */
    37        config UInt baseAddr;
    38    
    39        /*! USI interrupt enables */
    40        config regIntVect_t interruptSource[13];
    41    
    42        /*! Determine if each Register needs to be forced set or not */
    43        readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
    44        [
    45        ];
    46    }