1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    requires xdc.platform;
    14    
    15    /*!
    16     *  ======== ti.catalog.c6000.nda ========
    17     *  Package of devices for the c6000 family of DSPs.
    18     *
    19     *  Each module in this package implements the xdc.platform.ICpuDataSheet
    20     *  interface. This interface is used by platforms (modules that implement
    21     *  xdc.platform.IPlatform) to obtain the memory map supported by each CPU.
    22     */
    23    package ti.catalog.c6000.nda [1,0,0,0] {
    24        module Tesla;
    25    }
    26    /*
    27     *  @(#) ti.catalog.c6000.nda; 1, 0, 0, 0,206; 8-17-2012 22:13:31; /db/ztree/library/trees/platform/platform-n27x/src/
    28     */
    29