1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TNETV1055.xdc ========
    15     *  The chip configuration settings are based on document SPRS256A.
    16     *
    17     */
    18    package ti.catalog.c5500;
    19    
    20    /*!
    21     *  ======== TNETV1055 ========
    22     *  The TNETV1055 device data sheet module.
    23     *
    24     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    25     *  used by platforms to obtain "data sheet" information about this device.
    26     */
    27    metaonly module TNETV1055 inherits ITMS320C55xx
    28    {
    29    instance:
    30        override config string   cpuCoreRevision = "1.0";
    31    
    32        /*!
    33         *  ======== memMap ========
    34         *  The default memory map for this device
    35         */
    36        config xdc.platform.IPlatform.Memory memMap[string] = TNETV1050.memMap;
    37    };
    38    /*
    39     *  @(#) ti.catalog.c5500; 1, 0, 0, 0,397; 8-17-2012 22:13:30; /db/ztree/library/trees/platform/platform-n27x/src/
    40     */
    41