1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12 requires xdc.runtime;
13
14 /*!
15 * ======== gnu.targets.rts470uC ========
16 * Runtime support package for the gcc/uClibc 470 targets.
17 *
18 * This package builds a library of standard XDC system support functions.
19 * In particular, it builds several implementations of the
20 * xdc.runtime.ISystemProvider interface. Moreover, this package uses sources
21 * that are part of the xdc.runtime package (to avoid having multiple copies of
22 * the same source in different runtime support packages for different ISAs.
23 */
24 package gnu.targets.arm.rts470uC [1,0,0,0] {
25 }
26 /*
27 * @(#) gnu.targets.arm.rts470uC; 1, 0, 0, 0,34; 9-14-2012 12:48:29; /db/ztree/library/trees/xdctargets/xdctargets-f35x/src/ xlibrary
28 29 */
30