1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     *
    16     */
    17    
    18    /*!
    19     *  ======== Platform ========
    20     *  Platform support for the simTCI6498
    21     */
    22    metaonly module Platform inherits xdc.platform.IPlatform
    23    {
    24        readonly config xdc.platform.IPlatform.Board BOARD = {      
    25            id:             "0",
    26            boardName:      "simTCI6498",
    27            boardFamily:    "simTCI6498",
    28            boardRevision:  null,
    29        };
    30            
    31        readonly config xdc.platform.IExeContext.Cpu CPU = {        
    32            id:             "0",
    33            clockRate:      1000,
    34            catalogName:    "ti.catalog.c6000",
    35            deviceName:     "TMS320CTCI6498",
    36            revision:       "1.0",
    37        };
    38        
    39    instance:
    40    
    41        override config string codeMemory  = "L2SRAM";
    42        override config string dataMemory  = "L2SRAM";
    43        override config string stackMemory = "L2SRAM";
    44    
    45        /*
    46         *  ======== l1PMode ========
    47         *  Define the amount of L1P RAM used for L1 Program Cache.
    48         *
    49         *  Check the device documentation for valid values.
    50         */
    51        config String l1PMode = "32k";
    52        
    53        /*
    54         *  ======== l1DMode ========
    55         *  Define the amount of L1D RAM used for L1 Data Cache.
    56         *
    57         *  Check the device documentation for valid values.
    58         */
    59        config String l1DMode = "32k";
    60        
    61        /*
    62         *  ======== l2Mode ========
    63         *  Define the amount of L2 RAM used for L2 Cache.
    64         *
    65         *  Check the device documentation for valid values.
    66         */
    67        config String l2Mode = "0k";
    68    };
    69    /*
    70     *  @(#) ti.platforms.simTCI6498; 1, 0, 0, 0,137; 8-17-2012 22:18:01; /db/ztree/library/trees/platform/platform-n27x/src/
    71     */
    72