1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12 /*
13 * ======== Platform.xdc ========
14 */
15
16 package ti.platforms.sim470xx;
17
18 /*!
19 * ======== Platform ========
20 * Simulation-based Platform support for TI Arm (470x) platforms
21 *
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * The configuration parameters are initialized in this package's
26 * configuration script (package.cfg) and "bound" to the TCOM object
27 * model. Once they are part of the model, these parameters are
28 * queried by a program's configuration script.
29 *
30 * This particular platform has a single Cpu, and therefore, only
31 * declares a single CPU configuration object. Multi-CPU platforms
32 * would declare multiple Cpu configuration parameters (one per
33 * platform CPU).
34 */
35 metaonlymodule Platform inherits xdc.platform.IPlatform
36 {
37 /*!
38 * ======== BOARD ========
39 * This platform's board attributes
40 */
41 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
42 id: "0",
43 boardName: "sim470xx",
44 boardFamily: "sim470xx",
45 boardRevision: null
46 };
47
48 /*!
49 * ======== CPU ========
50 * The CPU simulated by this platform.
51 *
52 * The device simulated is determined by the platform instance name
53 * or if this does not name a ti.catalog.arm module, then we
54 * we simulate a TMS470.
55 */
56 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
57 id: "0",
58 clockRate: 600.0,
59 catalogName: "ti.catalog.arm",
60 deviceName: "TMS470R10",
61 revision: "",
62 };
63
64 instance:
65
66 /*!
67 * ======== deviceName ========
68 * The CPU simulated by this simulator platform.
69 *
70 * This parameter is optional. If it's not set, then the Platform module
71 * parameter CPU.deviceName is used.
72 */
73 config string deviceName;
74
75 overrideconfig string codeMemory = "P_MEM";
76
77 overrideconfig string dataMemory = "D_MEM";
78
79 overrideconfig string stackMemory = "D_MEM";
80 };
81 /*
82 * @(#) ti.platforms.sim470xx; 1, 0, 1, 1,116; 8-17-2012 22:17:06; /db/ztree/library/trees/platform/platform-n27x/src/
83 */
84