1    /*
     2     *  Copyright (c) 2012 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     *
    16     */
    17    
    18    /*!
    19     *  ======== Platform ========
    20     *  Platform support for the osk5912
    21     *
    22     *  This module implements xdc.platform.IPlatform and defines configuration
    23     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    24     *
    25     *  The configuration parameters are initialized in this package's
    26     *  configuration script (package.cfg) and "bound" to the TCOM object
    27     *  model.  Once they are part of the model, these parameters are
    28     *  queried by a program's configuration script.
    29     */
    30    
    31    metaonly module Platform inherits xdc.platform.IPlatform
    32    {
    33        readonly config xdc.platform.IPlatform.Board BOARD = {      
    34            id:             "0",
    35            boardName:      "osk5912",
    36            boardFamily:    "osk5912",
    37            boardRevision:  null,
    38        };
    39            
    40        readonly config xdc.platform.IExeContext.Cpu DSP = {        
    41            id:             "0",
    42            clockRate:      192.0,
    43            catalogName:    "ti.catalog.c5500",
    44            deviceName:     "TMS320C5912",
    45            revision:       "1.0",
    46        };
    47        
    48        readonly config xdc.platform.IExeContext.Cpu GPP = {
    49            id:             "1",
    50            id:             "0",
    51            clockRate:      192.0,
    52            catalogName:    "ti.catalog.arm",
    53            deviceName:     "TMS320C5912",
    54            revision:       "1.0",
    55        };
    56    
    57    instance:
    58    
    59        /*
    60         *  ======== memTab ========
    61         *  Define the osk5912 memory map
    62         */
    63        override readonly config xdc.platform.IPlatform.MemoryMap
    64            externalMemoryMap = [];
    65    }
    66    /*
    67     *  @(#) ti.platforms.osk5912; 1, 0, 1, 0,368; 8-17-2012 22:16:47; /db/ztree/library/trees/platform/platform-n27x/src/
    68     */
    69