1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 package ti.platforms.dsk6211;
19
20 /*!
21 * ======== Platform ========
22 * Platform support for the dsk6211
23 *
24 * This module implements xdc.platform.IPlatform and defines configuration
25 * parameters that correspond to this platform's Cpu's, Board's, etc.
26 *
27 * The configuration parameters are initialized in this package's
28 * configuration script (package.cfg) and "bound" to the TCOM object
29 * model. Once they are part of the model, these parameters are
30 * queried by a program's configuration script.
31 *
32 * This particular platform has a single Cpu, and therefore, only
33 * declares a single CPU configuration object. Multi-CPU platforms
34 * would declare multiple Cpu configuration parameters (one per
35 * platform CPU).
36 */
37 metaonly module Platform inherits xdc.platform.IPlatform
38 {
39 readonly config xdc.platform.IPlatform.Board BOARD = {
40 id: "0",
41 boardName: "dsk6211",
42 boardFamily: "dsk6211",
43 boardRevision: null,
44 };
45
46 readonly config xdc.platform.IExeContext.Cpu CPU = {
47 id: "0",
48 clockRate: 150.0,
49 catalogName: "ti.catalog.c6000",
50 deviceName: "TMS320C6211",
51 revision: "",
52 };
53
54 instance:
55
56 override readonly config xdc.platform.IPlatform.Memory
57 externalMemoryMap[string] = [
58 ["SDRAM", {name: "SDRAM", base: 0x80000000, len: 0x400000}],
59 ];
60
61 override config string codeMemory = "IRAM";
62
63 override config string dataMemory = "SDRAM";
64
65 override config string stackMemory = "SDRAM";
66
67 68 69 70 71 72
73 config String l1PMode = "32k";
74
75 76 77 78 79 80
81 config String l1DMode = "32k";
82
83 84 85 86 87 88
89 config String l2Mode = "0k";
90 };
91 92 93
94