1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    /*!
    13     *  ======== Timer_B3 ========
    14     *  MSP430 Timer_B timer
    15     */
    16    metaonly module Timer_B3 inherits ITimer_B {
    17    
    18        /*! TB3IV Definitions */
    19        enum IVValues {
    20            TBIV_NONE = 0x0000,                 /*! No Interrupt pending */
    21            TBIV_TBCCR1 = 0x0002,               /*! TBCCR1_CCIFG */
    22            TBIV_TBCCR2 = 0x0004,               /*! TBCCR2_CCIFG */
    23            TBIV_6 = 0x0006,                    /*! Reserved */
    24            TBIV_8 = 0x0008,                    /*! Reserved */
    25            TBIV_TBIFG = 0x000A                 /*! TBIFG */
    26        };
    27    
    28    instance:
    29        /*! TBCTL, Timer_B3 Control Register */
    30        config TBCTL_t TBCTL = {
    31            TBCLGRP : TBCLGRP_0,
    32            CNTL : CNTL_0,
    33            TBSSEL : TBSSEL_0,
    34            ID : ID_0,
    35            MC : MC_0,
    36            TBCLR : TBCLR_OFF,
    37            TBIE : TBIE_OFF,
    38            TBIFG : TBIFG_OFF
    39        };
    40    
    41        /*! TBCCTL0, Capture/Compare Control Register 0 */
    42        config TBCCTLx_t TBCCTL0 = {
    43            CM : CM_0,
    44            CCIS : CCIS_0,
    45            SCS : SCS_OFF,
    46            CLLD : CLLD_0,
    47            CAP : CAP_OFF,
    48            OUTMOD : OUTMOD_0,
    49            CCIE : CCIE_OFF,
    50            CCI : CCI_OFF,
    51            OUT : OUT_OFF,
    52            COV : COV_OFF,
    53            CCIFG : CCIFG_OFF
    54        };
    55    
    56        /*! TBCCTL1, Capture/Compare Control Register 1 */
    57        config TBCCTLx_t TBCCTL1 = {
    58            CM : CM_0,
    59            CCIS : CCIS_0,
    60            SCS : SCS_OFF,
    61            CLLD : CLLD_0,
    62            CAP : CAP_OFF,
    63            OUTMOD : OUTMOD_0,
    64            CCIE : CCIE_OFF,
    65            CCI : CCI_OFF,
    66            OUT : OUT_OFF,
    67            COV : COV_OFF,
    68            CCIFG : CCIFG_OFF
    69        };
    70    
    71        /*! TBCCTL2, Capture/Compare Control Register 2 */
    72        config TBCCTLx_t TBCCTL2 = {
    73            CM : CM_0,
    74            CCIS : CCIS_0,
    75            SCS : SCS_OFF,
    76            CLLD : CLLD_0,
    77            CAP : CAP_OFF,
    78            OUTMOD : OUTMOD_0,
    79            CCIE : CCIE_OFF,
    80            CCI : CCI_OFF,
    81            OUT : OUT_OFF,
    82            COV : COV_OFF,
    83            CCIFG : CCIFG_OFF
    84        };
    85    
    86        /*! TBCCR0, Timer_B Capture/Compare Register 0 */
    87        config Bits16 TBCCR0 = 0;
    88        /*! TBCCR1, Timer_B Capture/Compare Register 1 */
    89        config Bits16 TBCCR1 = 0;
    90        /*! TBCCR2, Timer_B Capture/Compare Register 2 */
    91        config Bits16 TBCCR2 = 0;
    92    
    93        /*! Timer interrupt enables */
    94        config regIntVect_t interruptSource[4];
    95    
    96            /*! Determine if each Register needs to be forced set or not */
    97            readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
    98            [
    99                    { register : "TBCTL"   , regForceSet : false },
   100                    { register : "TBCCTL0" , regForceSet : false },
   101                    { register : "TBCCTL1" , regForceSet : false },
   102                    { register : "TBCCTL2" , regForceSet : false },
   103                    { register : "TBCCR0"  , regForceSet : false },
   104                    { register : "TBCCR1"  , regForceSet : false },
   105                    { register : "TBCCR2"  , regForceSet : false }
   106            ];
   107    }