1 2 3 4 5 6 7 8 9 10 11
12 import ti.catalog.msp430.peripherals.clock.IClock;
13
14 /*!
15 * ======== ITimer ========
16 * MSP430 ITimer interface
17 */
18 metaonly interface ITimer inherits xdc.platform.IPeripheral {
19
20 /*!
21 * ======== regIntVect_t ========
22 * Interrupt vector description
23 *
24 * Type to describe a single interrupt vector pin and all its possible
25 * configurations.
26 *
27 * @see #regIntVect_t
28 */
29 struct regIntVect_t {
30 String registerName;
31 String registerDescription;
32 String isrToggleString;
33 String priorityName;
34 Bool interruptEnable;
35 Bool interruptHandler;
36 Int priority;
37 }
38
39 /*!
40 * ======== ForceSetDefaultRegister_t ========
41 * Force Set Default Register
42 *
43 * Type to store if each register needs to be forced initialized
44 * even if the register is in default state.
45 *
46 * @see #ForceSetDefaultRegister_t
47 */
48 struct ForceSetDefaultRegister_t {
49 String register;
50 Bool regForceSet;
51 }
52
53 create(IClock.Instance clock);
54
55 instance:
56 /*!
57 * ======== baseAddr ========
58 * Address of the peripheral's control register.
59 *
60 * A peripheral's registers are commonly accessed through a structure
61 * that defines the offsets of a particular register from the lowest
62 * address mapped to a peripheral. That lowest address is specified by
63 * this parameter.
64 */
65 config UInt baseAddr;
66
67 /*!
68 * ======== intNum ========
69 * Interrupt source number
70 *
71 */
72 config UInt intNum;
73
74 /*!
75 * ======== numberOfTimers ========
76 * Stores the number of available timer capture compare blocks
77 *
78 */
79 config UChar numberOfTimers;
80
81 /*!
82 * ======== setTxxCCRx ========
83 * Sets TxxCCRx register value based on which CCR register
84 *
85 * @see #setTxxCCRx
86 */
87 void setTxxCCRx(UChar ccrNumber , Bits16 value);
88
89 /*!
90 * ======== getTxxCCRx ========
91 * Returns TxxCCRx register value based on which CCR register
92 *
93 * @see #getTxxCCRx
94 */
95 Bits16 getTxxCCRx(UChar ccrNumber);
96
97 /*! @_nodoc */
98 config IClock.Instance clock;
99 }