1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    import ti.catalog.msp430.peripherals.comparator.IComparator as Comparator;
    13    
    14    /*!
    15     *  ======== GPIO for MSP430G2x11 ========
    16     *  MSP430 General Purpose Input Output Ports
    17     */
    18    metaonly module GPIO_MSP430G2x11 inherits IGPIO {
    19        /*!
    20         *  ======== create ========
    21         *  Create an instance of this peripheral.
    22         */
    23        create(Comparator.Instance comparator);
    24    
    25    instance:
    26        /*! @_nodoc */
    27        config Comparator.Instance comparator;
    28    
    29       /*! Define an array to describe all device pins. The 1st dimension
    30        *  denotes the port, the second the pin on that port. On an
    31        *  MSP430G2x11 device, there are 8 + 2 = 10 pins total.
    32        */
    33    
    34        /* TODO: This here should really be a module-wide feature, rather than an instance feature,
    35         * however due to limitations in XDCtools 3.21.0.0 the data is located here */
    36        /* TODO: For this device the config variable definition has been moved into the
    37         * corresponding XS file due to its size. This needs a more consistent solution. */
    38        config DevicePin_t devicePins[2][8];
    39    
    40        /*! Implementation of Device Pin Functional Configuration */
    41        override config DevicePinFunctionSetting_t devicePinSetting[2][8];
    42    
    43        /*! Determine if each Register needs to be forced set or not */
    44        readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
    45        [
    46            { register : "P1OUT" , regForceSet : true  },
    47            { register : "P1SEL" , regForceSet : false },
    48            { register : "P1DIR" , regForceSet : false },
    49            { register : "P1REN" , regForceSet : false },
    50            { register : "P1IES" , regForceSet : true },
    51            { register : "P1IFG" , regForceSet : true },
    52            { register : "P1IE"  , regForceSet : false },
    53            { register : "P2OUT" , regForceSet : true  },
    54            { register : "P2SEL" , regForceSet : false },
    55            { register : "P2DIR" , regForceSet : false },
    56            { register : "P2REN" , regForceSet : false },
    57            { register : "P2IES" , regForceSet : true },
    58            { register : "P2IFG" , regForceSet : true },
    59            { register : "P2IE"  , regForceSet : false }
    60        ];
    61    
    62        /*
    63         *  GPIO Digital I/O Registers
    64         *
    65         *  One GIPO instance defines the configuration of an entire,
    66         *  8-bit wide digital I/O port.
    67         */
    68    
    69        /*! Port 1 Output Register */
    70        config GpioBits8PxOut_t P1OUT = {
    71            Bit0        : BIT0_OFF,
    72            Bit1        : BIT1_OFF,
    73            Bit2        : BIT2_OFF,
    74            Bit3        : BIT3_OFF,
    75            Bit4        : BIT4_OFF,
    76            Bit5        : BIT5_OFF,
    77            Bit6        : BIT6_OFF,
    78            Bit7        : BIT7_OFF
    79        };
    80    
    81        /*! Port 1 Port Select Register */
    82        config GpioBits8PxSel_t P1SEL = {
    83            Bit0        : BIT0_OFF,
    84            Bit1        : BIT1_OFF,
    85            Bit2        : BIT2_OFF,
    86            Bit3        : BIT3_OFF,
    87            Bit4        : BIT4_OFF,
    88            Bit5        : BIT5_OFF,
    89            Bit6        : BIT6_OFF,
    90            Bit7        : BIT7_OFF
    91        };
    92    
    93        /*! Port 1 Direction Register */
    94        config GpioBits8PxDir_t P1DIR = {
    95            Bit0        : BIT0_OFF,
    96            Bit1        : BIT1_OFF,
    97            Bit2        : BIT2_OFF,
    98            Bit3        : BIT3_OFF,
    99            Bit4        : BIT4_OFF,
   100            Bit5        : BIT5_OFF,
   101            Bit6        : BIT6_OFF,
   102            Bit7        : BIT7_OFF
   103        };
   104    
   105        /*! Port 1 Resistor Enable Register */
   106        config GpioBits8PxRen_t P1REN = {
   107            Bit0        : BIT0_OFF,
   108            Bit1        : BIT1_OFF,
   109            Bit2        : BIT2_OFF,
   110            Bit3        : BIT3_OFF,
   111            Bit4        : BIT4_OFF,
   112            Bit5        : BIT5_OFF,
   113            Bit6        : BIT6_OFF,
   114            Bit7        : BIT7_OFF
   115        };
   116    
   117        /*! Port 2 Output Register */
   118        config GpioBits8PxOut_t P2OUT = {
   119            Bit0        : BIT0_OFF,
   120            Bit1        : BIT1_OFF,
   121            Bit2        : BIT2_OFF,
   122            Bit3        : BIT3_OFF,
   123            Bit4        : BIT4_OFF,
   124            Bit5        : BIT5_OFF,
   125            Bit6        : BIT6_OFF,
   126            Bit7        : BIT7_OFF
   127        };
   128    
   129        /*! Port 2 Port Select Register */
   130        config GpioBits8PxSel_t P2SEL = {
   131            Bit0        : BIT0_OFF,
   132            Bit1        : BIT1_OFF,
   133            Bit2        : BIT2_OFF,
   134            Bit3        : BIT3_OFF,
   135            Bit4        : BIT4_OFF,
   136            Bit5        : BIT5_OFF,
   137            Bit6        : BIT6,         /* POR default for all 2xx devices */
   138            Bit7        : BIT7          /* POR default for all 2xx devices */
   139        };
   140    
   141        /*! Port 2 Direction Register */
   142        config GpioBits8PxDir_t P2DIR = {
   143            Bit0        : BIT0_OFF,
   144            Bit1        : BIT1_OFF,
   145            Bit2        : BIT2_OFF,
   146            Bit3        : BIT3_OFF,
   147            Bit4        : BIT4_OFF,
   148            Bit5        : BIT5_OFF,
   149            Bit6        : BIT6_OFF,
   150            Bit7        : BIT7_OFF
   151        };
   152    
   153        /*! Port 2 Resistor Enable Register */
   154        config GpioBits8PxRen_t P2REN = {
   155            Bit0        : BIT0_OFF,
   156            Bit1        : BIT1_OFF,
   157            Bit2        : BIT2_OFF,
   158            Bit3        : BIT3_OFF,
   159            Bit4        : BIT4_OFF,
   160            Bit5        : BIT5_OFF,
   161            Bit6        : BIT6_OFF,
   162            Bit7        : BIT7_OFF
   163        };
   164    }