1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * --/COPYRIGHT--*/
    12    import ti.catalog.msp430.peripherals.clock.IClock;
    13    
    14    /*!
    15     * Universal Serial Communication Interface B1 I2C 2xx
    16     */
    17    metaonly module USCI_B1_I2C_2xx inherits IUSCI_B1_I2C {
    18    
    19        /*
    20         *  ======== create ========
    21         */
    22        create(IClock.Instance clock);
    23    
    24        /*! Not-acknowledge interrupt enable */
    25        enum UCNACKIE_t {
    26            UCNACKIE_OFF = 0x00,    /*! Interrupt disabled */
    27            UCNACKIE = 0x80         /*! Interrupt enabled */
    28        };
    29    
    30        /*! Stop condition interrupt enable */
    31        enum UCSTPIE_t {
    32            UCSTPIE_OFF = 0x00,     /*! Interrupt disabled */
    33            UCSTPIE = 0x80          /*! Interrupt enabled */
    34        };
    35    
    36        /*! Start condition interrupt enable */
    37        enum UCSTTIE_t {
    38            UCSTTIE_OFF = 0x00,     /*! Interrupt disabled */
    39            UCSTTIE = 0x80          /*! Interrupt enabled */
    40        };
    41    
    42        /*! Arbitration lost interrupt enable */
    43        enum UCALIE_t {
    44            UCALIE_OFF = 0x00,      /*! Interrupt disabled */
    45            UCALIE = 0x80           /*! Interrupt enabled */
    46        };
    47    
    48        /*! USCI_Bx I2C Interrupt Enable Register */
    49        struct UCBxI2CIE_t {
    50            UCNACKIE_t  UCNACKIE;   /*! Not-acknowledge interrupt enable
    51                                     *  0  Interrupt disabled
    52                                     *  1  Interrupt enabled */
    53            UCSTPIE_t   UCSTPIE;    /*! Stop condition interrupt enable
    54                                     *  0  Interrupt disabled
    55                                     *  1  Interrupt enabled */
    56            UCSTTIE_t   UCSTTIE;    /*! Start condition interrupt enable
    57                                     *  0  Interrupt disabled
    58                                     *  1  Interrupt enabled */
    59            UCALIE_t    UCALIE;    /*! Arbitration lost interrupt enable
    60                                     *  0  Interrupt disabled
    61                                     *  1  Interrupt enabled */
    62        }
    63    
    64        /*! USCI_B1 transmit interrupt enable */
    65        enum UCB1TXIE_t {
    66            UCB1TXIE_OFF = 0x00,    /*! Interrupt disabled */
    67            UCB1TXIE = 0x08         /*! Interrupt enabled */
    68        };
    69    
    70        /*! USCI_B1 receive interrupt enable */
    71        enum UCB1RXIE_t {
    72            UCB1RXIE_OFF = 0x00,     /*! Interrupt disabled */
    73            UCB1RXIE = 0x04          /*! Interrupt enabled */
    74        };
    75    
    76        /*! USCI_xx SPI Interrupt Enable Register */
    77        struct UC1IE_t {
    78            UCB1TXIE_t  UCB1TXIE;   /*! USCI_B1 transmit interrupt enable
    79                                     *  0  Interrupt disabled
    80                                     *  1  Interrupt enabled */
    81            UCB1RXIE_t  UCB1RXIE;   /*! USCI_B1 receive interrupt enable
    82                                     *  0  Interrupt disabled
    83                                     *  1  Interrupt enabled */
    84        }
    85    
    86    instance:
    87        /*! @_nodoc */
    88        config IClock.Instance clock;
    89    
    90        /*! USCI_Bx I2C Interrupt Enable Register */
    91        config UCBxI2CIE_t UCB1I2CIE = {
    92            UCNACKIE    : UCNACKIE_OFF,
    93            UCSTPIE     : UCSTPIE_OFF,
    94            UCSTTIE     : UCSTTIE_OFF,
    95            UCALIE      : UCALIE_OFF,
    96        };
    97    
    98        /*! USCI_B1 Interrupt Enable Register */
    99        config UC1IE_t UC1IE = {
   100            UCB1TXIE    : UCB1TXIE_OFF,
   101            UCB1RXIE    : UCB1RXIE_OFF
   102        };
   103    
   104       /*!
   105        *  ======== setUCNACKIE ========
   106        *  Sets UCNACKIE bit
   107        *
   108        *  @see #setUCNACKIE
   109        */
   110        Bool setUCNACKIE(Bool set);
   111    
   112       /*!
   113        *  ======== getUCNACKIE ========
   114        *  Gets UCNACKIE bit
   115        *
   116        *  @see #getUCNACKIE
   117        */
   118        Bool getUCNACKIE();
   119    
   120       /*!
   121        *  ======== setUCSTPIE ========
   122        *  Sets UCSTPIE bit
   123        *
   124        *  @see #setUCSTPIE
   125        */
   126        Bool setUCSTPIE(Bool set);
   127    
   128       /*!
   129        *  ======== getUCSTPIE ========
   130        *  Gets UCSTPIE bit
   131        *
   132        *  @see #getUCSTPIE
   133        */
   134        Bool getUCSTPIE();
   135    
   136       /*!
   137        *  ======== setUCSTTIE ========
   138        *  Sets UCSTTIE bit
   139        *
   140        *  @see #setUCSTTIE
   141        */
   142        Bool setUCSTTIE(Bool set);
   143    
   144       /*!
   145        *  ======== getUCSTTIE ========
   146        *  Gets UCSTTIE bit
   147        *
   148        *  @see #getUCSTTIE
   149        */
   150        Bool getUCSTTIE();
   151    
   152       /*!
   153        *  ======== setUCALIE ========
   154        *  Sets UCALIE bit
   155        *
   156        *  @see #setUCALIE
   157        */
   158        Bool setUCALIE(Bool set);
   159    
   160       /*!
   161        *  ======== getUCALIE ========
   162        *  Gets UCALIE bit
   163        *
   164        *  @see #getUCALIE
   165        */
   166        Bool getUCALIE();
   167    
   168        /*! USCI_B1 I2C interrupt enables */
   169        config regIntVect_t interruptSource[6];
   170    
   171        /*! Determine if each Register needs to be forced set or not */
   172        readonly config ForceSetDefaultRegister_t forceSetDefaultRegister[] =
   173        [
   174            { register : "UCB1CTL0"   , regForceSet : false },
   175            { register : "UCB1CTL1"   , regForceSet : false },
   176            { register : "UCB1BR0"    , regForceSet : false },
   177            { register : "UCB1BR1"    , regForceSet : false },
   178            { register : "UCB1STAT"   , regForceSet : false },
   179            { register : "UCB1RXBUF"  , regForceSet : false },
   180            { register : "UCB1TXBUF"  , regForceSet : false },
   181            { register : "UCB1I2COA"  , regForceSet : false },
   182            { register : "UCB1I2CSA"  , regForceSet : false },
   183            { register : "UCB1I2CIE"  , regForceSet : false },
   184                    { register : "UC1IE"      , regForceSet : false }
   185        ];
   186    }