1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12
13 /*!
14 * ======== CS_A ========
15 * MSP430 Clock System
16 */
17 metaonlymodule CS_A inherits IClock
18 {
19
20 instance:
21 /*!
22 * ======== hasLFXT1 ========
23 * Specify if LFXT1 is available on the device.
24 *
25 * Not all devices have low frequency clock. This specifies if
26 * it is available for a particular device.
27 */
28 config Bool hasLFXT1 = false;
29
30 config Float VLOCLKHz = 9400;
31 config Float LFMODOSCHz = 39000;
32 config Float MODOSCHz = 5000000;
33 config Float WATCHCRYSTALCLKHz = 32768;
34 config Float XT1CLKHz = 0;
35 config Float XT2CLKHz = 0;
36 }